The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN9040AL
    The Hager Quadro Evo Plane AL entry plate 900x400 provides a robust, lightweight cable entry surface for distribution boards. Made from 2 mm untreated aluminium, it offers excellent rigidity and easy machining for custom cut-outs. Sized 900 mm x 400 mm, it fits Quadro Evo frameworks, organising cable passages and delivering a clean, professional panel finish.
    EAN
    3250610014288
    Packaging
    1 Piece
    • FW surface-­mounted distri­bu­tion board
    • quadro evo enclos­ures and accessories
    • See more

    Ventilated top plate IP30 700x800 Quadro Evo steel white FN9040AL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Ventilated top plate IP30 700x800 Quadro Evo steel white

    FN9040AL

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      2 mm
    • Width
      900 mm
    • Depth
      400 mm
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Untreated

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FN9040AL
    PDF
    RoHS report FN9040AL
    PDF

    Downloads

    • Image FN9040AL  | Hager Africa

      Product Image FN9040AL

    • Product datasheet

      Image Hager Product data sheet FN9040AL  | Hager Africa

      Hager Product data sheet FN9040AL

      Plane AL entry plate, quadro evo, 900x400

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FWB71GS - FWB Surface Enclosure IP44 Class II 6-row 72M 125A Transparent Door
      FWB71GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 1100x300x161mm, QC
    • 2
      FWB34S - FWB encl. univers,3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm,QC
      FWB34S
      FWB encl. univers, 3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm, QC
    • 3
      FWB44S - FWB encl.,univers,4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm,QC
      FWB44S
      FWB encl., univers, 4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm, QC
    • 4
      FWB72GS - FWB surface enclosure IP44 Class II 6-row 144M 125A transp. door 950x550x161
      FWB72GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 950x550x161mm, QC
    • 5
      FWB51GS - Univers enclosure surface-mount IP44 Class II 650x800x165 4-row 144M transp door
      FWB51GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x300x161mm, QC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group