The Hager FWB universal surface-mounted enclosure delivers a 96-module capacity (10 rows, 24 MU width) for reliable distribution up to 125 A in residential or commercial sites. IP44 and Class II ensure robust protection, while the steel RAL 9010 cabinet with hinged door offers durability and a clean finish. Conduit inlets simplify cabling; 150 mm rail interaxis optimizes device layout. Size: 950×550×165 mm.
EAN
3250612737840
Packaging
1 Piece
Universal surface enclosure IP44 Class II 72M 8-row 125A 800x550x161 mm FWB62N3
Complete your system
Optional accessories
-
Separation plate for meter/distribution boards 2 products available -
Mounting plate for distribution board 7 products available -
Built-in field for telecommunications 3 products available -
Rail terminal bar 3 products available -
Gland plate for enclosure 3 products available -
Lock system 8 products available
Complete your system
Technical properties
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current IN125 A
Equipment
-
Number of rails10
-
Number of rows10
-
Number of section in width2
-
With lockNo
-
Has neutral terminal blockNo
-
Has earthing terminal blockNo
-
Has mounting plateNo
Capacity
-
Number of modules96
Functions
-
With conduit inletsYes
Dimensions
-
Height950 mm
-
Width550 mm
-
Depth165 mm
-
Built-in height950 mm
-
Built-in width550 mm
-
Built-in depth161 mm
-
Number of width units24
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Type of handleHinged pattern handle
-
Door/cover is transparentNo
Connectivity
-
Mounting typeSurface mounting
Materials
-
MaterialSteel
-
RAL code9010
-
ColourPure white
Safety
-
Protection classIsolation class II
-
Ingress Protection (IP) classIP44
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet FWB62N3
FWB encl.,univers,IP44,classII,96mod,interaxis 150mm,950x550x161mm
PDF -
Instruction manual
Mounting instruction for Quickconnect terminal universZ
VZxxx / KNxxx
PDF673,51 kB -
Installation manual
Mounting instruction for FWB / FP / ZB enclosure
Wall- / door- and flange mounting
PDF1,88 MB -
Handbook
6LE007924C_ENSurface boards and accessories (EN)
PDF34,45 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-09
PDF1,44 MB
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration of conformity en-GB 2026-07-22
PDF1,07 MB
More documentation