The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN9040DR
    The Hager Quadro Evo drilled entry plate 900x400 is a galvanized steel cable entry solution for Quadro Evo enclosures. At 1.5 mm thick and 900 x 400 mm, it provides robust, corrosion‑resistant support for cable glands and conduits, speeding installation and ensuring tidy, secure routing. Ideal for industrial and commercial panels.
    EAN
    3250610014400
    Packaging
    1 Piece
    • FW surface-­mounted distri­bu­tion board
    • quadro evo enclos­ures and accessories
    • See more

    Bottom cable entry plate Quadro Evo 900x400 Steel White FN9040DR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bottom cable entry plate Quadro Evo 900x400 Steel White

    FN9040DR

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      1.5 mm
    • Width
      900 mm
    • Depth
      400 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FN9040DR
    PDF
    RoHS report FN9040DR
    PDF

    Downloads

    • Image FN9040DR  | Hager Africa

      Product Image FN9040DR

    • Product datasheet

      Image Hager Product data sheet FN9040DR  | Hager Africa

      Hager Product data sheet FN9040DR

      Drilled entry plate, quadro evo, 900x400

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FWB71GS - FWB Surface Enclosure IP44 Class II 6-row 72M 125A Transparent Door
      FWB71GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 1100x300x161mm, QC
    • 2
      FWB34S - FWB encl. univers,3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm,QC
      FWB34S
      FWB encl. univers, 3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm, QC
    • 3
      FWB44S - FWB encl.,univers,4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm,QC
      FWB44S
      FWB encl., univers, 4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm, QC
    • 4
      FWB72GS - FWB surface enclosure IP44 Class II 6-row 144M 125A transp. door 950x550x161
      FWB72GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 950x550x161mm, QC
    • 5
      FWB51GS - Univers enclosure surface-mount IP44 Class II 650x800x165 4-row 144M transp door
      FWB51GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x300x161mm, QC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group