The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • FZ451N
    EAN
    3250612778089
    Packaging
    1 Piece
    • FW flush-­mounted distri­bu­tion boards
    • FW surface-­mounted distri­bu­tion board
    • See more

    Lock, univers, square 7mm, with 1 key, for enclosure IP44/54 FZ451N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

    FZ451N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Safety
    • Locking type
      4-side 7 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FZ451N
    PDF
    RoHS report FZ451N
    PDF

    Downloads

    • Image FZ451N  | Hager Africa

      Product Image FZ451N

    • Product datasheet

      Image Hager Product data sheet FZ451N  | Hager Africa

      Hager Product data sheet FZ451N

      Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ152F - Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU52.., height 13mm
      FZ152F
      Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU52.., height 13mm
    • 2
      FWU32GS - Empty Module 20 Slots Aluminium IP20 490mm
      FWU32GS
      FW flush encl. 72mod, with transp. door, IP30, classII, niche 507x565x115mm
    • 3
      FWU72GS - Flush enclosure 144M 6-row IP30 Class II transparent door 125A
      FWU72GS
      FW flush encl. 168mod, with transp. door, IP30, classII, niche 1107x565x115mm
    • 4
      FWU42GS - Flush enclosure 72M 3-row 6-rail 125A IP30 Class II transparent door
      FWU42GS
      FW flush encl. 96mod, with transp. door, IP30, classII, niche 657x565x115mm
    • 5
      FZ153F - Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU53.., height 13mm
      FZ153F
      Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU53.., height 13mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group