The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • FZ152F
    EAN
    3250612766710
    Packaging
    1 Piece
    • FW flush-­mounted distri­bu­tion boards

    Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU52.., height 13mm FZ152F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU52.., height 13mm

    FZ152F

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Mounting accessories
    • FZ279

      Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

      €0.00  / *

    Referenced by

    • FWU52S

      FW flush encl. 5-rows 120 modules, IP30, classII, niche 807x565x115mm

      €0.00  / *
    • FWU52GS

      FW flush encl. 120mod, with transp .door, IP30, classII, niche 807x565x115mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      853 mm
    • Width
      603 mm
    • Depth
      13 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Stop door
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Safety
    • Ingress Protec­tion (IP) class
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FZ152F
    PDF
    RoHS report FZ152F
    PDF

    Downloads

    • Image FZ152F  | Hager Africa

      Product Image FZ152F

    • Product datasheet

      Image Hager Product data sheet FZ152F  | Hager Africa

      Hager Product data sheet FZ152F

      Frame, univers FW, with plain door, IP30, 90SL, RAL9010 for FWU52.., height 13mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 3
      UL01G1 - PE/N terminal block universZ 60A 4x5 points 2x6/2x10/1x25mm² +25mm² clamp
      UL01G1
      Connection earth, 1 pole 1, 5mm²
    • 4
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 5
      FD00P5 - Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...
      FD00P5
      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group