The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Distri­bu­tion cabinet up to 4000 A
  • quadro evo enclos­ures and accessories
  • FN9060AL
  • Distri­bu­tion systems

Plane AL entry plate, quadro evo, 900x600 FN9060AL

EAN
3250610014295
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plane AL entry plate, quadro evo, 900x600

FN9060AL

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • FWB54S

    FWB encl., univers, 5-rows 240 modules cl.II IP44 w.plain door, 800x1050x161mm, QC

    0.00 €  / *
  • FN031EW

    Top & bottom, quadro evo, 900x600 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    2 mm
  • Width
    900 mm
  • Depth
    600 mm
Mater­ials
  • Material
    Aluminium
  • Treat­ment
    Untreated

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-11-15
PDF
242,30 kB
Hager REACH declaration FN9060AL
PDF
Hager RoHS report FN9060AL
PDF

Downloads

  • Image FN9060AL  | Hager Africa

    Product Image FN9060AL

  • Product datasheet

    Image Hager Product data sheet FN9060AL  | Hager Africa

    Hager Product data sheet FN9060AL

    Plane AL entry plate, quadro evo, 900x600

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FZ106N - Door, univers, right, transparent, for enclosure H:800xW:550mm
    FZ106N
    Door, univers, right, transparent, for enclosure H:800xW:550mm
  • 2
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 3
    FZ102N - Door, univers, right, transparent, for enclosure H:1100xW:550mm
    FZ102N
    Door, univers, right, transparent, for enclosure H:1100xW:550mm
  • 4
    FZ791N - Touch-up pencil, 9ml, color RAL 9010
    FZ791N
    Touch-up pencil, 9ml, color RAL 9010
  • 5
    FZ276 - Hollow wall mounting kit, 4 pieces, for FW flush enclosure
    FZ276
    Hollow wall mounting kit, 4 pieces, for FW flush enclosure

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group