The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • FWU81D
    EAN
    3250610660454
    Packaging
    1 Piece
    • FW flush-­mounted distri­bu­tion boards

    FW flush encl. 1x8-rows, empty, IP30, classII, niche 1257x315x115mm FWU81D

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FW flush encl. 1x8-rows, empty, IP30, classII, niche 1257x315x115mm

    FWU81D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (30)
    • Built-in field for tele­com­mu­nic­a­tions 6 products available
    • Mounting plate for distri­bu­tion board 6 products available
    • DIN rail 3 products available
    • Cover for install­a­tion duct 1 products available
    • Rail terminal bar 3 products available
    • Lock system 5 products available

    Complete your system

    • Built-in field for tele­com­mu­nic­a­tions
    • Mounting plate for distri­bu­tion board
    • DIN rail
    • Cover for install­a­tion duct
    • Rail terminal bar
    • Lock system
    • Cover strip
    • Mounting accessories
    • Cover for distri­bu­tion board
    • Gland plate for enclosure
    • Vent­il­a­tion plate
    • UN31TN

      Kit, univers FW, media with perforated mounting plate, 450x250mm

      €0.00  / *
    • UN41TN

      Kit, univers FW, media with perforated mounting plate, 600x250mm

      €0.00  / *
    • UN51TN

      Kit, univers FW, media with perforated mounting plate, 750x250mm

      €0.00  / *
    • UN61TN

      Kit, univers FW, media with perforated mounting plate, 900x250mm

      €0.00  / *
    • UN71TN

      Kit, univers FW, media with perforated mounting plate, 1050x250mm

      €0.00  / *
    • UM81UK

      Kit with plastic mounting plates for Multimedia applications, 1200x250mm

      €0.00  / *
    • UZ31M5

      Mounting plate univers, for telcommunication, 1field, for enclosure height 500mm

      €0.00  / *
    • UZ21M6

      Mounting plate, univers, 240x247mm, perforated, with mounting screws

      €0.00  / *
    • UZ31M6

      Mounting plate, univers, 390x247mm, perforated, with mounting screws

      €0.00  / *
    • UZ41M6

      Mounting plate, univers, 570x247mm, perforated, with mounting screws

      €0.00  / *
    • UZ51M6

      Mounting plate, univers, 720x247mm, perforated, with mounting screws

      €0.00  / *
    • UZ61M6

      Mounting plate, univers, 870x247mm, perforated, with mounting screws

      €0.00  / *
    • UT22C

      Insulated DIN rail, univers, 7, 5mm high, deep-adjustable until 21mm, 11, 5 mod. wide

      €0.00  / *
    • UN03FN

      Vertical uprights, univers FW, height 450mm, 2 pieces

      €0.00  / *
    • UN07FN

      Vertical uprights, univers FW, height 1050mm, 2 pieces

      €0.00  / *
    • FWU00P1

      Cable entry plate f. flush enclosure FWU

      €0.00  / *
    • KM13A

      PE/N Terminal, universZ, 2x13 clamping points, 6x16/7x10 mm²

      €0.00  / *
    • KM25A

      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

      €0.00  / *
    • KM05B

      PE/N Terminal, universZ, 4x5 clamping points, 2x6/2x10/1x25mm², with clamp for 25mm²

      €0.00  / *
    • FZ597

      Door lock N° 1242E, for Univers IP43, FW2, Q4/5, with 2 keys

      €0.00  / *
    • FZ451N

      Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ226

      Sealing cap, univers, for Door of IP44/54 enclosures

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *
    • FZ279

      Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

      €0.00  / *
    • US11A3

      Cover plate, universN, 150x250mm, 1x12M, slot asymmetric

      €0.00  / *
    • US21A3

      Cover plate, universN, 300x250mm, 2x12M, slot distance 125mm

      €0.00  / *
    • VZ741

      Rear cable entry flange IP41 for NewVegaD and Univers FW boards

      €0.00  / *
    • FD00P5

      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1153 mm
    • Width
      353 mm
    • Depth
      125 mm
    • Thick­ness of side­wall
      1 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      Without lock
    • Impact resist­ance IK
      IK09
    Equip­ment
    • Number of section in width
      1
    • Number of flange plate open­ings
      2
    • Number of rows
      8
    Install­a­tion, mounting
    • Mounting on
      Flush mounting, Hollow wall
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Powder coated
    • Material
      Steel
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current IN
      125 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FWU81D
    PDF
    RoHS report FWU81D
    PDF

    Downloads

    • Image FWU81D  | Hager Africa

      Product Image FWU81D

    • Product datasheet

      Image Hager Product data sheet FWU81D  | Hager Africa

      Hager Product data sheet FWU81D

      FW flush encl. 1x8-rows, empty, IP30, classII, niche 1257x315x115mm

      PDF
    • Handbook

      Image Handbook en-GB 2023-04-11  | Hager Africa

      Handbook en-GB 2023-04-11

      Flush boards and accessories (EN)

      PDF
      5,83 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      951,28 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 3
      UL01G1 - PE/N terminal block universZ 60A 4x5 points 2x6/2x10/1x25mm² +25mm² clamp
      UL01G1
      Connection earth, 1 pole 1, 5mm²
    • 4
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 5
      FD00P5 - Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...
      FD00P5
      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group