The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • NQN410
    The Hager 4P 10A B-curve MCB (4M) provides reliable overload and short-circuit protection for 3-phase+N circuits up to 415 V AC. High breaking capacity: Icu 25 kA (230/400 V), Ics 7.5 kA, Icn 10 kA. B-curve suits resistive/light inductive loads. Screw/biconnect terminals accept 1-35 mm² (2.8 Nm). IP20, 6 kV impulse, −25 to 70 °C. Durable: 4,000 electrical and 20,000 mechanical operations. Ideal for residential/commercial use.
    EAN
    3250614645891
    Packaging
    1 Piece

    MCB 4P 40A Curve B 20kA Icu 415V AC 4 Modules NQN410

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 4P 40A Curve B 20kA Icu 415V AC 4 Modules

    NQN410

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations

    Complete your system

    Optional accessories

    • Modular phase busbar 1 products available
    • Terminal cover 1 products available
    • AOB type A-HI 3 products available
    • AOB type AC 6 products available
    • AOB type AC/A-SEL 1 products available

    Complete your system

    • Modular phase busbar
    • Terminal cover
    • AOB type A-HI
    • AOB type AC
    • AOB type AC/A-SEL
    • KDN463B

      Insulated busbar 4P 63A fork 10mm² 57M

      €0.00  / *
    • MZN120

      Terminal shield / screw shield for MCB

      €0.00  / *
    • BDH825

      Earth leakage add-on-block with double output 4P 25A 30mA A high immunity class

      €0.00  / *
    • BFH863

      Earth leakage add-on-block with double output 4P 63A 300mA high immunity class

      €0.00  / *
    • BFH840

      Earth leakage add-on-block with double output 4P 40A 300mA A high immunity class

      €0.00  / *
    • BE464

      Earth leakage add-on block 4P 63A 100mA AC Class

      €0.00  / *
    • BFC825

      Earth leakage add-on-block with double output 4P 25A 300mA AC class

      €0.00  / *
    • BFC840

      Earth leakage add-on-block with double output 4P 40A 300mA AC class

      €0.00  / *
    • BFC863

      Earth leakage add-on-block with double output 4P 63A 300mA AC class

      €0.00  / *
    • BD426

      Earth leakage add-on block 4P 25A 30mA AC Class

      €0.00  / *
    • BF426

      Earth leakage add-on block 4P 25A 300mA AC Class

      €0.00  / *
    • BR464N

      Earth leakage add-on block 4P 63A 500mA AC S Class

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      15 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated current at -15°C
      12.31 A
    • Rated current at -10°C
      12.05 A
    • Rated current at -5°C
      11.79 A
    • Rated current at 0°C
      11.54 A
    • Rated current at 5°C
      11.28 A
    • Rated current at 10°C
      11.03 A
    • Rated current at 15°C
      10.77 A
    • Rated current at 20°C
      10.51 A
    • Rated current at 25°C
      10.26 A
    • Rated current at 30°C
      10 A
    • Rated current at 35°C
      9.58 A
    • Rated current at 40°C
      9.17 A
    • Rated current at 45°C
      8.75 A
    • Rated current at 50°C
      8.33 A
    • Rated current at 55°C
      7.91 A
    • Rated current at 60°C
      7.5 A
    • Rated current at 65°C
      7.08 A
    • Rated current at 70°C
      6.66 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      50 kA
    Archi­tec­ture
    • Type of pole
      4P
    • Curve
      B
    Capa­city
    • Number of modules
      4
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      8.29 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration NQN410
    PDF
    RoHS report NQN410
    PDF

    Downloads

    • Image NQN410  | Hager Africa

      Product Image NQN410

    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      274,42 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group