The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • NFN210
    The Hager MCB 2P C-10A 2M provides reliable overload and short-circuit protection for single- or two-phase circuits up to 400 V AC. C-curve suits mixed and inductive loads. Breaking capacity 6/10 kA (IEC 60898-1), Ics 15 kA and Icu up to 20 kA (IEC 60947-2) enhance safety. Two modules wide, with screw/biconnect terminals (1-35 mm²), 360° mounting, IP20, it’s ideal for residential and light commercial panels.
    EAN
    3250614628122
    VPE
    6 pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 3P 16A Curve D 10kA Icn 15kA Icu 3 Modules NFN210

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    MCB 3P 16A Curve D 10kA Icn 15kA Icu 3 Modules

    NFN210

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Modular phase busbar 1 product.page.accessories.products-available
    • Terminal cover 1 product.page.accessories.products-available
    • AOB type A-HI 3 product.page.accessories.products-available
    • AOB type AC 5 product.page.accessories.products-available
    • Protective cap/strip for phase busbar 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Modular phase busbar
    • Terminal cover
    • AOB type A-HI
    • AOB type AC
    • Protective cap/strip for phase busbar
    • KDN263B

      Insulated busbar 2P 63A fork 10mm² 57M

      €0.00  / *
    • MZN120

      Terminal shield / screw shield for MCB

      €0.00  / *
    • BD225

      Earth leakage add-on block 2P 25A 30mA A high immunity Class

      €0.00  / *
    • BF225

      Earth leakage add-on block 2P 25A 300mA A high immunity Class

      €0.00  / *
    • BF263

      Earth leakage add-on block 2P 63A 300mA A high immunity Class

      €0.00  / *
    • BF241

      Earth leakage add-on block 2P 40A 300mA AC Class

      €0.00  / *
    • BF226

      Earth leakage add-on block 2P 25A 300mA AC Class

      €0.00  / *
    • BD226

      Earth leakage add-on block 2P 25A 30mA AC Class

      €0.00  / *
    • BF264

      Earth leakage add-on block 2P 63A 300mA AC Class

      €0.00  / *
    • BE264

      Earth leakage add-on block 2P 63A 100mA AC Class

      €0.00  / *
    • KZN023

      Endcap for busbars KDN 2 poles and 3 poles

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      10 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      15 kA
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      10 kA
    • Rated current at -15°C
      12.42 A
    • Rated current at -10°C
      12.15 A
    • Rated current at -5°C
      11.88 A
    • Rated current at 0°C
      11.61 A
    • Rated current at 5°C
      11.34 A
    • Rated current at 10°C
      11.08 A
    • Rated current at 15°C
      10.81 A
    • Rated current at 20°C
      10.54 A
    • Rated current at 25°C
      10.27 A
    • Rated current at 30°C
      10 A
    • Rated current at 35°C
      9.68 A
    • Rated current at 40°C
      9.37 A
    • Rated current at 45°C
      9.05 A
    • Rated current at 50°C
      8.73 A
    • Rated current at 55°C
      8.41 A
    • Rated current at 60°C
      8.1 A
    • Rated current at 65°C
      7.78 A
    • Rated current at 70°C
      7.46 A
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      6 kA
    • Rated service breaking capa­city Ics AC according to IEC 60947-2
      75 %
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      20 kA
    Archi­tec­ture
    • Type of pole
      2P
    • Curve
      C
    Capa­city
    • Number of modules
      2
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      4.13 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Width
      35 mm
    • Height
      83 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration NFN210
    PDF
    RoHS report NFN210
    PDF

    Downloads

    • Image NFN210  | Hager UK

      Product Image NFN210

    • GeneratedProductDatasheet

      Image Hager Product data sheet NFN210  | Hager UK

      Hager Product data sheet NFN210

      MCB 2P 6/10kA C-10A 2M

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-15  | Hager UK

      Declaration of conformity en-US 2026-07-15

      PDF
      258,27 kB
      Image UKCA Declaration of Conformity  | Hager UK

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NEN150 - MCB 1P 6/10kA B-50A 1M
      NEN150
      MCB 1P 6/10kA B-50A 1M
    • 2
      NEN125 - Magnetic MCB 4P 63A 15kA 400V IEC 60947-2 4 Modules
      NEN125
      MCB 1P 6/10kA B-25A 1M
    • 3
      HMX410 - Terminal shield 3P for HA362/HA364/HA368
      HMX410
      MCB 4P 50kA C-10A 6M
    • 4
      HMX363 - MCB 3P 50kA C-63A 4.5M
      HMX363
      MCB 3P 50kA C-63A 4.5M
    • 5
      HMX340 - MCB 3P 50kA C-40A 4.5M
      HMX340
      MCB 3P 50kA C-40A 4.5M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group