The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KZN023
    The Hager KDN endcap for 2- and 3-pole busbars safely terminates busbar ends with integrated contact protection, preventing accidental touch and short circuits. Fully insulated, it shields live parts and enhances safety and compliance. Ideal for clean, secure endings of busbar assemblies in distribution boards.
    EAN
    3250613961718
    Packaging
    10
    • Busbar

    Pulsed output module for SM102E IP20 Ui 4000V 0.5-1.5mm² 21x84x36mm KZN023

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Pulsed output module for SM102E IP20 Ui 4000V 0.5-1.5mm² 21x84x36mm

    KZN023

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Use condi­tions
    • Insu­lated
      Yes
    Func­tions
    • Type of accessory for busbars
      Contact protec­tion end piece

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Endcap for busbars KDN 2P/3P (English)
    PDF
    494,36 kB
    REACH declaration KZN023
    PDF
    RoHS report KZN023
    PDF

    Downloads

    • Image KZN023  | Hager Africa

      Product Image KZN023

    • Product datasheet

      Image Hager Product data sheet KZN023  | Hager Africa

      Hager Product data sheet KZN023

      Endcap for busbars KDN 2 poles and 3 poles

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KD190B - Insulated busbar 1P 100A fork 20mm²  57M
      KD190B
      Insulated busbar 1P 100A fork 20mm² 57M
    • 2
      KDN451E - KNX Radio blind timer quicklink 2-channel display anthracite S.1/B.3/B.7
      KDN451E
      Insulated busbar 3x(P+N) 80A fork 16mm² 54M
    • 3
      KDN163A - Insulated busbar 1P 63A fork 10mm²  12M
      KDN163A
      Insulated busbar 1P 63A fork 10mm² 12M
    • 4
      KB190C - Insulated phase busbar 2P 63A Pin 10 mm² 12M
      KB190C
      Insulated busbar 1P 100A prong 20mm² 24M
    • 5
      KDN363B - Circuit breaker 2P 6A Curve B 25kA Icu 2 Modules 415V AC
      KDN363B
      Insulated busbar 3P 63A fork 10mm² 57M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group