The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KD303M
    The Hager insulated busbar for 3 motor starters (3P, 63 A) enables fast, safe interconnection of starters on 230-400 V systems. Fork phase busbar for 10 mm² rigid conductors, 132 mm length (7.5 modules), with 4.5 kV impulse withstand. Insulated design enhances safety, cuts wiring time and panel space, and operates reliably from -25 to +55 °C.
    EAN
    3250613740436
    Packaging
    10
    • Busbar

    Insulated phase busbar 3P 63A fork 10mm² for 4 motor starters KD303M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated phase busbar 3P 63A fork 10mm² for 4 motor starters

    KD303M

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      3
    Dimen­sions
    • Length
      132 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4500 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with fork
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    Capa­city
    • Number of modules
      7.50

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Insulated busbar 3P 63A fork 10mm² 12M (English)
    PDF
    470,84 kB
    REACH declaration KD303M
    PDF
    RoHS report KD303M
    PDF

    Downloads

    • Image KD303M  | Hager Africa

      Product Image KD303M

    • Product datasheet

      Image Hager Product data sheet KD303M  | Hager Africa

      Hager Product data sheet KD303M

      Insulated busbar for 3 motor starters 3P 63A fork 10mm²

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KF81A - Cable terminal 1P prong 63A screw 2x10mm² flex / 16mm² rigid
      KF81A
      Cable terminal 1P prong 1 cable 25mm²
    • 2
      KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
      KS72C
      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
    • 3
      KB463A - Insulated busbar 3P+N 63A prong 10mm²  12M
      KB463A
      Insulated busbar 3P+N 63A prong 10mm² 12M
    • 4
      KF83D - LED floodlight 8W 700lm 4000K with motion sensor IP55 white RAL9010
      KF83D
      Connection terminal 1P prong 1x35mm²
    • 5
      KDN263B - Insulated busbar 4P 63A Fork 10mm² 1000mm 57 Modules
      KDN263B
      Insulated busbar 2P 63A fork 10mm² 57M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group