The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KBS763
    The Hager insulated busbar for Quick Connect System streamlines distribution across 13 modules. Rated 63 A at 230-400 V with 4 kV impulse withstand, it ensures safe, reliable 2P feeding. Its 228 mm pin-type phase design accepts 10 mm² rigid conductors, enabling fast, tidy wiring and secure connections in residential or commercial distribution boards.
    EAN
    3250613720681
    Packaging
    4
    • Busbar

    Insulated phase busbar 1P 63A pin 10mm² 13 modules blue KBS763

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated phase busbar 1P 63A pin 10mm² 13 modules blue

    KBS763

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Protective cap/strip for phase busbar 1 products available

    Complete your system

    • Protective cap/strip for phase busbar
    • KZ059

      Protective cover fork KDN & KDS

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      2
    • Type of pole
      2P
    Dimen­sions
    • Length
      228 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with pin
    Capa­city
    • Number of modules
      13

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Insulated busbar 1P fork 16mm² 12M (English)
    PDF
    2,66 MB
    REACH declaration KBS763
    PDF
    RoHS report KBS763
    PDF

    Downloads

    • Image KBS763  | Hager Africa

      Product Image KBS763

    • Product datasheet

      Image Hager Product data sheet KBS763  | Hager Africa

      Hager Product data sheet KBS763

      Insulated busbars for Quick Connect System

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      255,99 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KBN663A - Insulated busbar 3P+N 63A prong 10mm² 24M for 1P+N MCB
      KBN663A
      Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module
    • 2
      KB363C - Insulated busbar 3P+N 80A Pin 16mm² 57 Modules 1m 230-400V 4kV Uimp
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M
    • 3
      KD304M - Ceiling Mounting Bracket for EE820 Motion Detector, White
      KD304M
      Insulated busbar for 4 motor starters 3P 63A fork 10mm²
    • 4
      KB480B - Load break switch 4P 400A Visible breaking Main switch Long rotary handle
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M
    • 5
      KD190B - Insulated busbar 1P 100A fork 20mm²  57M
      KD190B
      Insulated busbar 1P 100A fork 20mm² 57M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group