The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KBN663A
    The Hager insulated 3P+N pin busbar 63A, 10 mm², 214 mm, is designed for fast, safe distribution to 1-module 1P+N MCBs. Rated 230-400 V with 4 kV impulse withstand, it delivers reliable three-phase plus neutral feeding. Its insulated prong design simplifies installation, reduces wiring errors, and optimizes panel space across a 12‑module length. Ideal for clean, consistent panel assembly.
    EAN
    3250613720797
    Packaging
    8
    • Busbar

    Insulated busbar 3P+N 63A prong 10mm² 24M for 1P+N MCB KBN663A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 3P+N 63A prong 10mm² 24M for 1P+N MCB

    KBN663A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3P+N
    Dimen­sions
    • Length
      214 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with pin
    Capa­city
    • Number of modules
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration KBN663A
    PDF
    RoHS report KBN663A
    PDF

    Downloads

    • Image KBN663A  | Hager Africa

      Product Image KBN663A

    • Product datasheet

      Image Hager Product data sheet KBN663A  | Hager Africa

      Hager Product data sheet KBN663A

      Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      261,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KF81A - Cable terminal 1P prong 63A screw 2x10mm² flex / 16mm² rigid
      KF81A
      Cable terminal 1P prong 1 cable 25mm²
    • 2
      KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
      KS72C
      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
    • 3
      KB463A - Insulated busbar 3P+N 63A prong 10mm²  12M
      KB463A
      Insulated busbar 3P+N 63A prong 10mm² 12M
    • 4
      KF83D - LED floodlight 8W 700lm 4000K with motion sensor IP55 white RAL9010
      KF83D
      Connection terminal 1P prong 1x35mm²
    • 5
      KDN263B - Insulated busbar 4P 63A Fork 10mm² 1000mm 57 Modules
      KDN263B
      Insulated busbar 2P 63A fork 10mm² 57M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group