The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KZ059
    The Hager Protective Cover Fork KDN & KDS is an accessory for busbars, designed as a contact protection end piece. It safely covers the fork busbar ends to prevent accidental contact and short circuits, improving user safety and compliance. Easy to install and space-saving, it ensures clean terminations in distribution boards and switchboards while protecting live parts and enhancing system reliability.
    EAN
    3250613960599
    Packaging
    10
    • Busbar

    cubyko Push-button 1-gang with indicator light Grey IP55 IK08 KZ059

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko Push-button 1-gang with indicator light Grey IP55 IK08

    KZ059

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Func­tions
    • Type of accessory for busbars
      Contact protec­tion end piece

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Endcap for busbars KDN 2P/3P (English)
    PDF
    494,36 kB
    REACH declaration KZ059
    PDF
    RoHS report KZ059
    PDF

    Downloads

    • Image KZ059  | Hager Africa

      Product Image KZ059

    • Product datasheet

      Image Hager Product data sheet KZ059  | Hager Africa

      Hager Product data sheet KZ059

      Protective cover fork KDN & KDS

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KF83D - LED floodlight 8W 700lm 4000K with motion sensor IP55 white RAL9010
      KF83D
      Connection terminal 1P prong 1x35mm²
    • 2
      KDN263B - Insulated busbar 4P 63A Fork 10mm² 1000mm 57 Modules
      KDN263B
      Insulated busbar 2P 63A fork 10mm² 57M
    • 3
      KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
      KS72C
      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
    • 4
      KB463A - Insulated busbar 3P+N 63A prong 10mm²  12M
      KB463A
      Insulated busbar 3P+N 63A prong 10mm² 12M
    • 5
      KD304M - Ceiling Mounting Bracket for EE820 Motion Detector, White
      KD304M
      Insulated busbar for 4 motor starters 3P 63A fork 10mm²

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group