ATS controller+COM for all types Transfer Switching Equipment (HIB / Breakers) HZI855
Complete your system
Optional accessories
-
Automatic transfer switch 13 products available -
Motor operator 34 products available -
Accessories/spare parts for surge protection data networks/MCR-technology 1 products available
Compatible products
-
Referenced by 47 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Rated operational voltage Ue230 - 415 V
Architecture
-
Bus systemMODBUS
Connection
-
Cross-section output with rigid conductor1.5 - 2.5 mm²
-
Cross-section output with flexible conductor1.5 - 2.5 mm²
-
Connector/plug type Bus systemRS485
-
Connection type bus inputScrew terminal
-
Connection type inputScrew terminal
-
Output connection typeScrew terminal
Equipment
-
Number of outputs6
-
Number of inputs6
-
Type of displayLCD
Use conditions
-
Operating temperature-30 - 70 °C
-
Storage/transport temperature-40 - 70 °C
Power
-
Power absorbed10 W
Safety
-
Ingress Protection (IP) classIP65
Installation, mounting
-
Mounting onDoor
-
Nominal tightening torque of the control and auxiliary contact circuit0.6 - 5 Nm
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Electrical measurement, Detailed electrical measurement, On/Off status, Power source, Scenes
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume100 KB - 1 MB
-
Real time data generationYes
-
Data stored on deviceYes
Downloads
-
Product datasheet
Hager Product data sheet HZI855
ATS controller+COM for all types Transfer Switching Equipment (HIB / Breakers)
PDF -
Operating manual
Instruction manual - EN
HZI855
PDF9,43 MB -
Installation manual
Installation manual en-GB 2024-04-08
PDF2,65 MB -
Product attachment
Product attachment International 2020-01-01
XLS1009,00 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-13
PDF573,94 kB
Declaration of conformity en-US 2026-07-14
PDF288,71 kB
More documentation