The Hager Motor Operator for x630/P630 enables remote ON/OFF and closing of the breaker for automation and energy management. Powered by 100-240 V AC, 50/60 Hz, it suits global supplies. Without auto-reset, it requires manual reclosure after trips, enhancing safety. Ideal for MCCB motorization in switchboards, load shedding, and BMS control, with compact, easy panel integration.
EAN
3250613200893
Packaging
1 Piece
Motorized changeover switch 4P 63A 400V AC1 41kW 50kA DIN rail HXW044H
Complete your system
Optional accessories
-
Auxiliaries interlocking cable 2 products available -
Controller for automatic transfer switch 1 products available
Compatible products
-
Referenced by 80 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Type voltage supplyAC
-
Command voltage AC100 - 240 V
-
Command voltage DC0 - 0 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
With auto reset functionNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HXW044H
Motor Operator x630/P630 100-240VAC without Auto-Reset
PDF -
Installation manual
Installation manual International 2025-01-21
PDF12,74 MB -
Catalogue
Technical catalogue
h3 x630 Moulded Case Circuit breakers
PDF26,44 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation