Moulded Case Circuit Breaker h3+ P630 TM ADJ 4P4D 320A 50kA FTC HMW321DR
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Motor operator 12 products available -
Mechanic accessories for low-voltage components 2 products available -
Operating shaft for power breaker 3 products available -
Connection Functions 4 products available -
AOB MCCB type A 2 products available
Complete your system
Technical properties
Electric current
-
Rated current IN320 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-212 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-212 kA
-
Rated current 10°C according to IEC 60947380.70 A
-
Rated current 15°C according to IEC 60947373.60 A
-
Rated current 20°C according to IEC 60947366.50 A
-
Rated current 25°C according to IEC 60947359.10 A
-
Rated current 30°C according to IEC 60947351.70 A
-
Rated current at 35°C according to IEC 60947344 A
-
Rated current at 40°C according to IEC 60947336.20 A
-
Rated current 45°C according to IEC 60947328.20 A
-
Rated current 50°C according to IEC 60947320 A
-
Rated current 55°C according to IEC 60947311.60 A
-
Rated current at 60°C according to IEC 60947302.90 A
-
Rated current 65°C according to IEC 60947294 A
-
Rated current 70°C according to IEC 60947284.80 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN75 W
Safety
-
Ingress Protection (IP) classIP4X
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper
Compatibility
-
Compatible with RDC AOBYes
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height260 mm
-
Width185 mm
-
Depth150 mm
-
Downstream busbar: width, height, diameter screw (max.)10 mm, 12 mm, 32 mm
-
Top stream busbar: width, height, diameter screw (max.)10 mm, 12 mm, 32 mm
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque18 - 18 Nm
-
Nominal tightening torque down terminal18 - 18 Nm
-
Nominal tightening torque top terminal18 - 18 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HMW321DR
Moulded Case Circuit Breaker h3+ P630 TM ADJ 4P4D 320A 50kA FTC
PDF -
Instruction manual
Instruction manual International 2025-01-21
PDF10,29 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF412,41 kB
EU Declaration of Conformity
PDF588,41 kB
More documentation