The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIC480G
    The Hager 4-pole 800A Automatic Transfer Switch ensures seamless switching between utility and backup sources on 380-415 V networks, maintaining power continuity for large commercial and industrial loads. With 50 kA conditional short-circuit capacity and 526 kW AC-1 at 400 V, it offers rugged reliability. Fixed built-in design mounts on a plate for easy integration in distribution boards (not DIN-rail).
    EAN
    3250613131852
    Packaging
    1 Piece
    Data Act Notice
    • Auto­matic transfer switches up to 1600 A

    Motorized transfer switch 4P 160A 100kA Icc 380-415V plate-mounted HIC480G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized transfer switch 4P 160A 100kA Icc 380-415V plate-mounted

    HIC480G

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 3 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • HZI414

      Voltage sensor kit HICxxxG/E 800/1000A

      €0.00  / *
    • HZ162

      BUSBAR FOR HI460

      €0.00  / *
    • HZI010

      Selection Auto / manual key 125 - 3200A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      800 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      526000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Elec­trical meas­ure­ment, On/Off status
    • Data formats
      MODBUS (RTU), MODBUS (TCP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      No
    • Data stored on device
      No

    Downloads

    • Image HIC480G  | Hager Africa

      Product Image HIC480G

    • Product datasheet

      Image Hager Product data sheet HIC480G  | Hager Africa

      Hager Product data sheet HIC480G

      Automatic transfer switch 4x 800A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIB420M - Automatic Transfer Switch 4P 250A Icc 50kA Energy Management 380-415V
      HIB420M
      Motorized transfer switch 4P 200A
    • 2
      HIC416G - Automatic Transfer Switch 4P 1000A 100kA 380-415V Fixed built-in
      HIC416G
      Automatic transfer switch 4x 160A
    • 3
      HIB495M - Motorized transfer switch 4P 2500A 380-415V Fixed built-in, mounting plate
      HIB495M
      Motorized transfer switch 4P 3200A
    • 4
      HIB416M - Automatic Transfer Switch 4P 160A 415V 100kA Energy Management
      HIB416M
      Motorized transfer switch 4P 160A
    • 5
      HIB425M - ATS Energy Management 4P 800A 50kA 380-415V AC1 526kW Fixed
      HIB425M
      Motorized transfer switch 4P 250A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group