The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIB412M
    The Hager motorized transfer switch 4P 125A provides automatic, reliable source changeover between mains and backup for three-phase + neutral systems. Rated 125 A at 380-415 V with 82 kW AC-1 and up to 100 kA Icc (with gG fuses), it offers high fault withstand. Fixed built-in for distribution boards, plate-mounted. Ideal for service continuity and remote/automatic control in commercial and industrial setups.
    EAN
    3250613191344
    VPE
    1 piece
    • Auto­matic transfer switches up to 1600 A

    Motorized Transfer Switch 4P 800A 50kA 380-415V Fixed Built-in HIB412M

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Motorized Transfer Switch 4P 800A 50kA 380-415V Fixed Built-in

    HIB412M

    • Accessories
    • Technical characteristics
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 product.page.accessories.products-available
    • Controller for auto­matic transfer switch 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Controller for auto­matic transfer switch
    • HZI812

      Double power supply

      €0.00  / *
    • HZI010

      Selection Auto / manual key 125 - 3200A

      €0.00  / *
    • HZI855

      ATS controller+COM for all types Transfer Switching Equipment (HIB / Breakers)

      €0.00  / *

    product.page.accessories.referenced_by.title

    • HZI855

      ATS controller+COM for all types Transfer Switching Equipment (HIB / Breakers)

      €0.00  / *

    Technical characteristics

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      125 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      100 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      82000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      Mounting plate

    Downloads

    • Image HIB412M  | Hager UK

      Product Image HIB412M

    • GeneratedProductDatasheet

      Image Hager Product data sheet HIB412M  | Hager UK

      Hager Product data sheet HIB412M

      Motorized transfer switch 4P 125A

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HIC493G - Motorized transfer switch 4P 3200A 400V AC1 2.1MW Fixed built-in
      HIC493G
      Automatic transfer switch 4x 2000A
    • 2
      HIB495M - Motorized transfer switch 4P 2500A 380-415V Fixed built-in, mounting plate
      HIB495M
      Motorized transfer switch 4P 3200A
    • 3
      HIC492E - Motorized transfer switch 4P 1250A 100kA 380-415V fixed built-in
      HIC492E
      ATS with energy management 4x 1600A
    • 4
      HIC416G - Automatic Transfer Switch 4P 1000A 100kA 380-415V Fixed built-in
      HIC416G
      Automatic transfer switch 4x 160A
    • 5
      HIC494G - Automatic transfer switch 4P 2000A 380-415V fixed, mounting plate, for boards
      HIC494G
      Automatic transfer switch 4x 2500A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group