The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIB463M
    The Hager motorized transfer switch 4P 630A provides automatic source changeover to ensure power continuity for critical loads. Rated 380-415 V and 630 A, it withstands 50 kA (gl/gG) and handles 414 kW AC-1 at 400 V. Fixed built-in, 4-pole, it mounts on a plate and fits distribution boards (not DIN rail). Ideal for large commercial and industrial installations.
    EAN
    3250613191399
    Packaging
    1 Piece
    • Auto­matic transfer switches up to 1600 A

    Automatic transfer switch 4P 200A 50kA 380-415V Fixed mounting plate HIB463M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Automatic transfer switch 4P 200A 50kA 380-415V Fixed mounting plate

    HIB463M

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available
    • Terminal cover 1 products available
    • Controller for auto­matic transfer switch 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Terminal cover
    • Controller for auto­matic transfer switch
    • HZI812

      Double power supply

      €0.00  / *
    • HZI010

      Selection Auto / manual key 125 - 3200A

      €0.00  / *
    • HZC206

      Terminal shrouds 4P LBS 400-630A

      €0.00  / *
    • HZI855

      ATS controller+COM for all types Transfer Switching Equipment (HIB / Breakers)

      €0.00  / *

    Referenced by

    • HZI855

      ATS controller+COM for all types Transfer Switching Equipment (HIB / Breakers)

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      630 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      414000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      Mounting plate

    Downloads

    • Image HIB463M  | Hager Africa

      Product Image HIB463M

    • Product datasheet

      Image Hager Product data sheet HIB463M  | Hager Africa

      Hager Product data sheet HIB463M

      Motorized transfer switch 4P 630A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIC480G - Motorized transfer switch 4P 160A 100kA Icc 380-415V plate-mounted
      HIC480G
      Automatic transfer switch 4x 800A
    • 2
      HIB425M - ATS Energy Management 4P 800A 50kA 380-415V AC1 526kW Fixed
      HIB425M
      Motorized transfer switch 4P 250A
    • 3
      HIB412M - Motorized Transfer Switch 4P 800A 50kA 380-415V Fixed Built-in
      HIB412M
      Motorized transfer switch 4P 125A
    • 4
      HIC492G - Automatic transfer switch 4P 800A 50kA 380-415V Fixed, mounting plate
      HIC492G
      Automatic transfer switch 4x 1600A
    • 5
      HIC480E - Automatic Transfer Switch 4P 1600A 415V 100kA with Energy Management
      HIC480E
      ATS with energy management 4x 800A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group