JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
No product result ""
No category result ""
No suggestion result ""
No content result ""
No result for your query ""
You have to log in with your myHager profile to see prices and to order.
You need to be logged into your myHager account to create product lists
cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
Kit,universN,300x250mm, with busbar 50mm, 4x 25x4mm, vertical
Cable entry plate, univers, for IP44/54 enclosures, metal
Cable entry plate,univers, for sealed area, with cut-outs, IP44/54
Cable entry plate,univers, for not sealed area, for perforation, IP44/54
Cable entry plate,univers, for enclosure IP44 / IP54, back side, D160 / 205 mm
Metal cable entry plate CL1, Univers, with 15 holes 225x85 mm
Metal cable entry plate CL1, Univers, with 11 holes 225x85 mm
Heaters, quadro.system, 15 W 230 V AC/DC
Heaters, quadro.system, 30 W 230 V AC/DC
Thermostat, quadro.system, 10 A 230 V AC
Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54
Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
Lock, univers, square 7mm, with 1 key, for enclosure IP44/54
Lock, univers, double-bit 3mm, with 1 key, for enclosure IP54
Lock, univers, triangular closing 7mm, with 1 key, for enclosure IP54
Lock,univers, knob handle, cylinder Nr.1333, with 2 keys, for encl. IP44/IP54
Lock,univers, pawl rod handle, with lock-Nr.1333, with 2 keys, IP44/IP54
Swing lever,univers, for profile cylinder 40mm, for enclosure IP44/54
Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54
Locking rods, univers, for IP54 closing, for use in enclosures height 800mm
Color spray, 150ml RAL 9010
Cable gland, M50, with counter nut, for lateral cable insert
PE cable,universN,25mm², 300mm, both cable shoe 6mm / 8mm
Flexible adapter,univers, for lateral connection of FP to cable spreader box
Cable entry plate,univers,CL1,IP44/54,6xM16,2xM20,2xM16/25,1xM25/40/50
Cable entry plate,univers, CL 1, IP44/54 15 x M16 and 4 x M20 precuts
Cable entry plate, univers, CL 1, IP44/54, without precuts
Cable strain relief rail, univers, 1 section, C-profile 30x15x100mm, slot 16mm
Document holder, metal, with screws for door mounting
Document holder, Univers
Document holder, glued, DIN A4
Document holder, adhesive, DIN A5
Document holder, magnetic, DIN A4
Document holder, transparent, DIN A4, adhesive
Document holder, plastic, DIN A4, adhesive
Associaton kit univers, vertical, for enclosures 2-sections D:160/205mm,Quickset
Connection set, univers Z, for enclosure connection IP44/54 horizontal
Wall fixation rail, univers, 2m, for enclosure IP44 / IP54
Mounting brackets, univers, for enclosure IP44/IP54, outside
Carrier rail, universN, simple
Busbar, univers Z, CU 12x5 mm, 1-panel
Busbar, univers Z, CU 12x5 mm, 2-panel
DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
Carrier rails, univers,for enclosures ex depth = 160mm, L = 300mm, 2 pieces
Carrier rails, univers,for enclosures ex depth = 160mm, L = 750mm, 2 pieces
Carrier rails, univers,for enclosures ex depth = 160mm, L = 900mm, 2 pieces
Horizontal traverse, Univers, L500 mm 2 section
Horizontal traverse, Univers, L750 mm 3 section
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Product Image FP52TW2
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-14