catalog.pageproduct.product.info.ean
3250612779192
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
Lock, univers, triangular closing 7mm, with 1 key, for enclosure IP54 FZ502N
Phase out product: please contact your electrical wholesaler for availability
catalog.pageproduct.tab_additional_title.link
Safety
-
Locking type3-Side 7 mm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet FZ502N
Lock, univers, triangular closing 7mm, with 1 key, for enclosure IP54
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration of conformity en-GB 2026-07-22
PDF1,07 MB
catalog.pageproduct.showmore_documents.button