catalog.pageproduct.product.info.ean
3250612778331
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
- FW/FWB surface enclosures
- Accessories for distribution cabinets up to 1600 A
- catalog.pagelevel.see_more.div
Locking rods, univers, for IP54 closing, for use in enclosures height 800mm FZ835N
product.page.accessories.title
product.page.accessories.associated-products
-
Lock system 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 11 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
catalog.pageproduct.tab_additional_title.link
Dimensions
-
Height800 mm
Equipment
-
With togglecatalog.pageproduct.attribute_boolean.yes
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet FZ835N
Locking rods, univers, for IP54 closing, for use in enclosures height 800mm
PDF -
ProductManuals
6LE007924C_ENSurface boards and accessories (EN)
PDF34,45 MB -
ProductECDeclaration
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration of conformity en-GB 2026-07-22
PDF1,07 MB
catalog.pageproduct.showmore_documents.button