Distri­bu­tion systems

Powering a building to it's potential, it's what we do. We have the perfect solutions to help all types of buildings, commercial or residential, save money and keep their occupants safe. Our energy distribution solutions will create the perfect electrical ecosystem for your building.

Consumer units

If home is where the heart is, then the consumer unit is its heart­beat. Discover our range of consumer units (con­forming to I.S.10101 regu­la­tions and EN 61439-3 stand­ards) are avail­able in func­tional, stylish and innov­ative options for any home.

Enclos­ures up to 63A

Dis­cover our surface and flush mounting range of enclos­ures up to 63A, including Gamma, Volta, Golf and Vector. Our Vector enclosure is recommended for damp condi­tions and has an IP65 rating.

Enclos­ures up to 160A

En­clos­ures with up to 160A rating include Vega surface mounting enclos­ures, FW flush enclos­ures and FW and FWB surface mounting enclos­ures.

Enclos­ures up to 800A

We have always focused on chan­ging the nature of sub and final distri­bu­tion. The result of this are the Invicta 3 Type B Distri­bu­tion Board and Invicta 3 Panel­board ranges.

Cabinets up to 1600A

Dis­tri­bu­tion cabinets up to 1600A include Univers and Orion Plus.

Connec­tion tech­no­logy

The Hager connec­tion tech­no­logy for purpose-built applic­a­tions is easy to handle, func­tions reli­ably and offers lasting safety.