The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • FW/FWB surface enclos­ures
    • FWB52
    catalog.pageproduct.product.info.ean
    3250612735921
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • FW/FWB surface enclos­ures

    FWB encl.,univers,5rows 120 mod cl.II IP44,plain door,800x550x161mm,brass term. FWB52

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    FWB encl.,univers,5rows 120 mod cl.II IP44,plain door,800x550x161mm,brass term.

    FWB52

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Lock system 4 product.page.accessories.products-available
    • DIN rail 1 product.page.accessories.products-available
    • Accessor­ies/s­pare parts for terminals 2 product.page.accessories.products-available
    • Docu­ment holder 1 product.page.accessories.products-available
    • Mounting accessories 1 product.page.accessories.products-available
    • Cover strip 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Lock system
    • DIN rail
    • Accessor­ies/s­pare parts for terminals
    • Docu­ment holder
    • Mounting accessories
    • Cover strip
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ835N

      Locking rods, univers, for IP54 closing, for use in enclosures height 800mm

      €0.00  / *
    • FZ534N

      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54

      €0.00  / *
    • UN05A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 750mm, 2 pieces

      €0.00  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      €0.00  / *
    • UZ00K1

      Connection support, univers, for DIN rail mounting of QuickConnect modules

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ803B

      Mounting brackets, univers, for enclosure IP44/IP54, outside

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Connec­tion
    • Number of conduit inlets
      8
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      catalog.pageproduct.attribute_boolean.no
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      10
    • Number of rows
      5
    • Number of section in width
      2
    • With lock
      catalog.pageproduct.attribute_boolean.no
    • Has neutral terminal block
      catalog.pageproduct.attribute_boolean.yes
    • Has earthing terminal block
      catalog.pageproduct.attribute_boolean.yes
    • Has mounting plate
      catalog.pageproduct.attribute_boolean.no
    Capa­city
    • Number of modules
      120
    Func­tions
    • Has protec­tion main switch
      catalog.pageproduct.attribute_boolean.no
    • With conduit inlets
      catalog.pageproduct.attribute_boolean.yes
    Dimen­sions
    • Height
      800 mm
    • Width
      550 mm
    • Depth
      165 mm
    • Built-in height
      800 mm
    • Built-in width
      550 mm
    • Built-in depth
      161 mm
    • Number of width units
      24
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Type of handle
      Hinged pattern handle
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Surface mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK09
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    3,70 MB
    REACH declaration FWB52
    PDF
    RoHS report FWB52
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div FWB52

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet FWB52

      FWB encl.,univers,5rows 120 mod cl.II IP44,plain door,800x550x161mm,brass term.

      PDF
    • ProductInstallationManual

      catalog.pagelevel.alt_image.img

      Mounting instruction for FWB / FP / ZB enclosure

      Wall- / door- and flange mounting

      PDF
      1,88 MB
      catalog.pagelevel.alt_image.img

      Mounting instruction for brass terminal

      Kxxx / KMxxx

      PDF
      395,42 kB
    • ProductBimModels

      catalog.pagelevel.alt_image.img

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,32 MB
      catalog.pagelevel.alt_image.img

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,33 MB
    • ProductManuals

      catalog.pagelevel.alt_image.img


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.spare_part_heading.link

    product.page.accessories.see-more

    catalog.pagelevel.other_product_list.div

      5
    • 1
      FWB41 - FWB encl.,univers,4rows 48 mod cl.II IP44,plain door,650x300x161mm,brass term.
      FWB41
      FWB encl., univers, 4rows 48 mod cl.II IP44, plain door, 650x300x161mm, brass term.
    • 2
      FWB62 - FWB encl.,univers,6rows 144 mod cl.II IP44,plain door,950x500x161mm,brass term.
      FWB62
      FWB encl., univers, 6rows 144 mod cl.II IP44, plain door, 950x500x161mm, brass term.
    • 3
      FWB42 - FWB encl.,univers,4rows 48 mod cl.II IP44,plain door,650x300x161mm,brass term.
      FWB42
      FWB encl., univers, 4rows 48 mod cl.II IP44, plain door, 650x300x161mm, brass term.
    • 4
      FWB63 - FWB encl.,univers,6rows 216 mod cl.II IP44,plain door,950x800x161mm,brass term.
      FWB63
      FWB encl., univers, 6rows 216 mod cl.II IP44, plain door, 950x800x161mm, brass term.
    • 5
      FWB31 - FWB encl. univers,3rows 36 mod cl.II IP44,plain door,500x300x161mm,brass term.
      FWB31
      FWB encl. univers, 3rows 36 mod cl.II IP44, plain door, 500x300x161mm, brass term.

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland