The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • UN05A
  • Distri­bu­tion systems

Carrier rails, univers,for enclosures ex depth = 160mm, L = 750mm, 2 pieces UN05A

EAN
3250616240049
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Carrier rails, univers,for enclosures ex depth = 160mm, L = 750mm, 2 pieces

UN05A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mounting accessories 2 products available
  • DIN rail adapter 3 products available

Compatible products

  • Referenced by 14 products available

Complete your system

  • Mounting accessories
  • DIN rail adapter
  • UT90G

    Carrier rail, universN, simple

    0.00 €  / *
  • UT90J

    Bracket adapeter, Univers, for uprights

    0.00 €  / *
  • UT90F

    Connecting road plate, universN, double

    0.00 €  / *
  • UT90L

    Connecting road plate, universN, half, left

    0.00 €  / *
  • UT90R

    Connecting road plate, universN, half, right

    0.00 €  / *

Referenced by

  • FR51E

    Steel enclosure, Univers, IP55, CL1, 800x300x275 mm

    0.00 €  / *
  • FR52E

    Steel enclosure, Univers, IP55, CL1, 800x550x275 mm

    0.00 €  / *
  • FR53E

    Steel enclosure, Univers, IP55, CL1, 800x800x275 mm

    0.00 €  / *
  • FR54E

    Steel enclosure, Univers, IP55, CL1, 800x1050x275 mm

    0.00 €  / *
  • FR55E

    Steel enclosure, Univers, IP55, CL1, 800x1300x275 mm

    0.00 €  / *
  • FP51TN2

    Enclosure, univers, IP44, CL 1, 800x300x205mm, empty

    0.00 €  / *
  • FP52TN2

    Enclosure, univers, IP44, CL 1, 800x550x205mm, empty

    0.00 €  / *
  • FP53TN2

    Enclosure, univers, IP44, CL 1, 800x800x205mm, empty

    0.00 €  / *
  • FP54TN2

    Enclosure, univers, IP44, CL 1, 800x1050x205mm, empty

    0.00 €  / *
  • FP52TW2

    Enclosure, univers, IP54, CL 1, 800x550x205mm, empty

    0.00 €  / *
  • FWB53

    FWB encl., univers, 5rows 180 mod cl.II IP44, plain door, 800x800x161mm, brass term.

    0.00 €  / *
  • FWB51

    FWB encl., univers, 5rows 60 mod cl.II IP44, plain door, 800x300x161mm, brass term.

    0.00 €  / *
  • FWB54

    FWB encl., univers, 5rows 240 mod cl.II IP44, plain door, 800x1050x161mm, brass term.

    0.00 €  / *
  • FWB52

    FWB encl., univers, 5rows 120 mod cl.II IP44, plain door, 800x550x161mm, brass term.

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    18 mm
  • Width
    26.20 mm
  • Depth
    750 mm
  • Length
    750 mm
Mater­ials
  • Material
    Steel
  • Treat­ment
    Galvan­ised

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
PDF
8,50 MB
Hager REACH declaration UN05A
PDF
Hager RoHS report UN05A
PDF

Downloads

  • Product image

    Image UN05A  | Hager

    Product Image UN05A

  • Product datasheet

    Image Hager Product data sheet UN05A  | Hager

    Hager Product data sheet UN05A

    Carrier rails, univers,for enclosures ex depth = 160mm, L = 750mm, 2 pieces

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland