The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • FW/FWB surface enclos­ures
    • FWB53
    EAN
    3250612735938
    Packaging
    1 Piece
    • FW/FWB surface enclos­ures

    FWB encl.,univers,5rows 180 mod cl.II IP44,plain door,800x800x161mm,brass term. FWB53

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FWB encl.,univers,5rows 180 mod cl.II IP44,plain door,800x800x161mm,brass term.

    FWB53

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 4 products available
    • DIN rail 1 products available
    • Accessor­ies/s­pare parts for terminals 2 products available
    • Docu­ment holder 1 products available
    • Mounting accessories 1 products available
    • Cover strip 1 products available

    Complete your system

    • Lock system
    • DIN rail
    • Accessor­ies/s­pare parts for terminals
    • Docu­ment holder
    • Mounting accessories
    • Cover strip
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ835N

      Locking rods, univers, for IP54 closing, for use in enclosures height 800mm

      €0.00  / *
    • FZ534N

      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54

      €0.00  / *
    • UN05A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 750mm, 2 pieces

      €0.00  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      €0.00  / *
    • UZ00K1

      Connection support, univers, for DIN rail mounting of QuickConnect modules

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ803B

      Mounting brackets, univers, for enclosure IP44/IP54, outside

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      12
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      15
    • Number of rows
      5
    • Number of section in width
      3
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      180
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      800 mm
    • Width
      800 mm
    • Depth
      165 mm
    • Built-in height
      800 mm
    • Built-in width
      800 mm
    • Built-in depth
      161 mm
    • Number of width units
      36
    Cover, door
    • Number of cabinet doors
      2
    • Number of locks
      0
    • Type of handle
      Hinged pattern handle
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Double door, asymmetric
    Connectivity
    • Mounting type
      Surface mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK09
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Bar lock, Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    3,70 MB
    REACH declaration FWB53
    PDF
    RoHS report FWB53
    PDF

    Downloads

    • Product image

      Image FWB53  | Hager

      Product Image FWB53

    • Product datasheet

      Image Hager Product data sheet FWB53  | Hager

      Hager Product data sheet FWB53

      FWB encl.,univers,5rows 180 mod cl.II IP44,plain door,800x800x161mm,brass term.

      PDF
    • Installation manual

      Image Mounting instruction for FWB / FP / ZB enclosure  | Hager

      Mounting instruction for FWB / FP / ZB enclosure

      Wall- / door- and flange mounting

      PDF
      1,88 MB
      Image Mounting instruction for brass terminal  | Hager

      Mounting instruction for brass terminal

      Kxxx / KMxxx

      PDF
      395,42 kB
    • BIM Revit objects

      Image Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,32 MB
      Image Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,33 MB
    • Handbook

      Image 6LE007924C_EN  | Hager


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      UN04A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  600mm, 2 pieces
      UN04A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 600mm, 2 pieces
    • 2
      FZ835N - Locking rods, univers, for IP54 closing, for use in enclosures height 800mm
      FZ835N
      Locking rods, univers, for IP54 closing, for use in enclosures height 800mm
    • 3
      JK11254D - 125A Direct Connect Incomer Kit
      JK11254D
      125A Direct Connect Incomer Kit
    • 4
      FW524WT - Surface encl. FW2, IP40, class I, with door and brass terminals, 5x24 modules
      FW524WT
      Surface encl. FW2, IP40, class I, with door and brass terminals, 5x24 modules
    • 5
      UN07A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  1050mm, 2 pieces
      UN07A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 1050mm, 2 pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland