The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta TP&N Boards
    • JK11254D
    catalog.pageproduct.product.info.ean
    5015652251743
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • FW/FWB surface enclos­ures
    • Invicta TP&N Boards
    • catalog.pagelevel.see_more.div

    125A Direct Connect Incomer Kit JK11254D

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    125A Direct Connect Incomer Kit

    JK11254D

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Equip­ment
    • Has mounting plate
      catalog.pageproduct.attribute_boolean.no
    Mater­ials
    • RAL code
      7035
    Scope of delivery
    • With cover
      catalog.pageproduct.attribute_boolean.yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK11254D
    PDF
    RoHS report JK11254D
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div JK11254D

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet JK11254D

      125A Direct Connect Incomer Kit

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      158,70 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      152,88 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      280,39 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      FWB42 - FWB encl.,univers,4rows 48 mod cl.II IP44,plain door,650x300x161mm,brass term.
      FWB42
      FWB encl., univers, 4rows 48 mod cl.II IP44, plain door, 650x300x161mm, brass term.
    • 2
      FWB62 - FWB encl.,univers,6rows 144 mod cl.II IP44,plain door,950x500x161mm,brass term.
      FWB62
      FWB encl., univers, 6rows 144 mod cl.II IP44, plain door, 950x500x161mm, brass term.
    • 3
      FWB52 - FWB encl.,univers,5rows 120 mod cl.II IP44,plain door,800x550x161mm,brass term.
      FWB52
      FWB encl., univers, 5rows 120 mod cl.II IP44, plain door, 800x550x161mm, brass term.
    • 4
      FWB63 - FWB encl.,univers,6rows 216 mod cl.II IP44,plain door,950x800x161mm,brass term.
      FWB63
      FWB encl., univers, 6rows 216 mod cl.II IP44, plain door, 950x800x161mm, brass term.
    • 5
      FWB41 - FWB encl.,univers,4rows 48 mod cl.II IP44,plain door,650x300x161mm,brass term.
      FWB41
      FWB encl., univers, 4rows 48 mod cl.II IP44, plain door, 650x300x161mm, brass term.

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland