The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FZ054R
    catalog.pageproduct.product.info.ean
    3250616005020
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Door, Univers, IP55, H800 W1050 mm FZ054R

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Door, Univers, IP55, H800 W1050 mm

    FZ054R

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Docu­ment holder 2 product.page.accessories.products-available
    • Lock system 2 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Docu­ment holder
    • Lock system
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *
    • FZ835N

      Locking rods, univers, for IP54 closing, for use in enclosures height 800mm

      €0.00  / *
    • FZ534N

      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FR54E

      Steel enclosure, Univers, IP55, CL1, 800x1050x275 mm

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Compat­ib­ility
    • Suit­able for enclosure type
      Surface-­mounted
    Dimen­sions
    • Height
      750 mm
    • Width
      1,000 mm
    • Depth
      25 mm
    Cover, door
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    • Number of cabinet doors
      2
    • Cabinet door type
      Stop door
    • Type of handle
      Pivoted lever
    • Number of locks
      1
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Product colour
      Light grey
    • Material
      Steel
    • Treat­ment
      Powder coated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      Without lock
    Equip­ment
    • Number of section in width
      4
    • Number of keys
      1
    Connectivity
    • Mounting type
      With hinge
    Capa­city
    • Number of modules
      0
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      catalog.pageproduct.attribute_boolean.no

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ054R
    PDF
    RoHS report FZ054R
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div FZ054R

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet FZ054R

      Door, Univers, IP55, H800 W1050 mm

      PDF
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      FL863Z - Wall ins. fixing brackets, Orion.Plus polyester
      FL863Z
      Wall ins. fixing brackets, Orion.Plus polyester
    • 2
      FL415A - Steel mounting plate, Orion.Plus, 780x443  mm
      FL415A
      Steel mounting plate, Orion.Plus, 780x443 mm
    • 3
      FL423A - Insulated mounting plate, Orion.Plus, 285x245 mm
      FL423A
      Insulated mounting plate, Orion.Plus, 285x245 mm
    • 4
      FL408A - Steel mounting plate, Orion.Plus, 480x343  mm
      FL408A
      Steel mounting plate, Orion.Plus, 480x343 mm
    • 5
      FL427A - Insulated mounting plate, Orion.Plus, 585x445 mm
      FL427A
      Insulated mounting plate, Orion.Plus, 585x445 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland