The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ461
  • Distri­bu­tion systems

Metal cable entry plate CL1, Univers, with 15 holes 225x85 mm FZ461

EAN
3250616110175
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Metal cable entry plate CL1, Univers, with 15 holes 225x85 mm

FZ461

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 58 products available

Referenced by

  • FP05TN2

    Enclosure, univers, IP44, Protecion class 1, 1550x1300x205mm, empty

    0.00 €  / *
  • FP75TW2

    Enclosure, univers, IP54, CL 1, 1100x1300x205mm, empty

    0.00 €  / *
  • FP84TW2

    Enclosure, univers, IP54, CL 1, 1250x1050x205mm, empty

    0.00 €  / *
  • FP83TW2

    Enclosure, univers, IP54, CL 1, 1250x800x205mm, empty

    0.00 €  / *
  • FP82TW2

    Enclosure, univers, IP54, CL 1, 1250x550x205mm, empty

    0.00 €  / *
  • FP93TW2

    Enclosure, univers, IP54, CL 1, 1400x800x205mm, empty

    0.00 €  / *
  • FP14TN2

    Enclosure, univers, IP44, Protecion class1, 1700x1050x205mm, empty

    0.00 €  / *
  • FP13TN2

    Enclosure, univers, IP44, Protecion class1, 1700x800x205mm, empty

    0.00 €  / *
  • FP12TN2

    Enclosure, univers, IP44, Protecion class1, 1700x550x205mm, empty

    0.00 €  / *
  • FP11TN2

    Enclosure, univers, IP44, Protecion class 1, 1700x300x205mm, empty

    0.00 €  / *
  • FP15TN2

    Enclosure, univers, IP44, Protecion class1, 1700x1300x205mm, empty

    0.00 €  / *
  • FP04TN2

    Enclosure, univers, IP44, Protecion class 1, 1550x1050x205mm, empty

    0.00 €  / *
  • FP03TN2

    Enclosure, univers, IP44, Protecion class 1, 1550x800x205mm, empty

    0.00 €  / *
  • FP02TN2

    Enclosure, univers, IP44, Protecion class 1, 1550x550x205mm, empty

    0.00 €  / *
  • FP01TN2

    Enclosure, univers, IP44, Protecion class 1, 1550x300x205mm, empty

    0.00 €  / *
  • FP95TN2

    Enclosure, univers, IP44, CL 1, 1400x1300x205mm, empty

    0.00 €  / *
  • FP94TN2

    Enclosure, univers, IP44, CL 1, 1400x1050x205mm, empty

    0.00 €  / *
  • FP93TN2

    Enclosure, univers, IP44, CL 1, 1400x800x205mm, empty

    0.00 €  / *
  • FP92TN2

    Enclosure, univers, IP44, CL 1, 1400x550x205mm, empty

    0.00 €  / *
  • FP91TN2

    Enclosure, univers, IP44, CL 1, 1400x300x205mm, empty

    0.00 €  / *

Technical properties

Dimen­sions
  • Width
    225 mm
  • Depth
    85 mm
Mater­ials
  • Material
    Steel
  • Treat­ment
    Varnished

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ461
PDF

Downloads

  • Product image

    Image FZ461  | Hager

    Product Image FZ461

  • Product datasheet

    Image Hager Product data sheet FZ461  | Hager

    Hager Product data sheet FZ461

    Metal cable entry plate CL1, Univers, with 15 holes 225x85 mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FL253Z - Heaters, quadro.system, 30 W 230 V AC/DC
    FL253Z
    Heaters, quadro.system, 30 W 230 V AC/DC
  • 2
    FL417A - Internal,metal mounting plate,orion.plus,930x693x2mm
    FL417A
    Internal, metal mounting plate, orion.plus, 930x693x2mm
  • 3
    FL427A - Insulated mounting plate, Orion.Plus, 585x445 mm
    FL427A
    Insulated mounting plate, Orion.Plus, 585x445 mm
  • 4
    FL404A - Steel mounting plate, Orion.Plus, 330x243  mm
    FL404A
    Steel mounting plate, Orion.Plus, 330x243 mm
  • 5
    FL409A - Steel mounting plate, Orion.Plus, 480x443  mm
    FL409A
    Steel mounting plate, Orion.Plus, 480x443 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland