The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Univers wall cabinets
    • FP83TN2
    EAN
    3250612668014
    Packaging
    1 Piece
    • Univers wall cabinets

    Enclosure, univers, IP44, CL 1, 1250x800x205mm, empty FP83TN2

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure, univers, IP44, CL 1, 1250x800x205mm, empty

    FP83TN2

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (19)
    • Mounting plate for distri­bu­tion board 4 products available
    • Compon­ents for arrange­ment/baying system 1 products available
    • Gland plate for enclosure 2 products available
    • Docu­ment holder 2 products available
    • DIN rail 5 products available
    • Mounting accessories 1 products available

    Complete your system

    • Mounting plate for distri­bu­tion board
    • Compon­ents for arrange­ment/baying system
    • Gland plate for enclosure
    • Docu­ment holder
    • DIN rail
    • Mounting accessories
    • Touch-up stick
    • Lock system
    • FL408A

      Steel mounting plate, Orion.Plus, 480x343 mm

      €0.00  / *
    • FL407A

      Steel mounting plate, Orion.Plus, 480x243 mm

      €0.00  / *
    • FL404A

      Steel mounting plate, Orion.Plus, 330x243 mm

      €0.00  / *
    • FL402A

      Steel mounting plate, Orion.Plus, 280x193 mm

      €0.00  / *
    • FZ737B

      Connection set, univers Z, for enclosure connection IP44/54 horizontal

      €0.00  / *
    • FZ426

      Cable entry plate, univers, for not sealed area, for perforation, IP44/54

      €0.00  / *
    • FZ424N

      Cable entry plate, univers, for IP44/54 enclosures, metal

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *
    • UN08A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 1200mm, 2 pieces

      €0.00  / *
    • UN06A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 900mm, 2 pieces

      €0.00  / *
    • UN02A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 300mm, 2 pieces

      €0.00  / *
    • UT12PN

      Horizontal traverse, Univers, L500 mm 2 section

      €0.00  / *
    • UT12QN

      Horizontal traverse, Univers, L750 mm 3 section

      €0.00  / *
    • FZ803B

      Mounting brackets, univers, for enclosure IP44/IP54, outside

      €0.00  / *
    • FZ792N

      Color spray, 150ml RAL 9010

      €0.00  / *
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ598N

      Door shield with handle, for enclosure univers IP44

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1,250 mm
    • Width
      800 mm
    • Depth
      205 mm
    • Thick­ness of side­wall
      1 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Bar lock, Without lock
    • Impact resist­ance IK
      IK09
    Equip­ment
    • Number of section in width
      3
    • Number of flange plate open­ings
      6
    • Number of rows
      8
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Powder coated
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      2
    • Number of locks
      1
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Unequipped metering enclosure UniversZ (English)
    PDF
    5,61 MB
    REACH declaration FP83TN2
    PDF
    RoHS report FP83TN2
    PDF

    Downloads

    • Product image

      Image FP83TN2  | Hager

      Product Image FP83TN2

    • Product datasheet

      Image Hager Product data sheet FP83TN2  | Hager

      Hager Product data sheet FP83TN2

      Enclosure, univers, IP44, CL 1, 1250x800x205mm, empty

      PDF
    • Installation manual

      Image Installation manual International 2026-03-25  | Hager

      Installation manual International 2026-03-25

      PDF
      1,94 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FR04E - Steel enclosure, Univers, IP55, CL1, 1550x1050x275 mm
      FR04E
      Steel enclosure, Univers, IP55, CL1, 1550x1050x275 mm
    • 2
      FP94TN2 - Enclosure, univers, IP44, CL 1, 1400x1050x205mm, empty
      FP94TN2
      Enclosure, univers, IP44, CL 1, 1400x1050x205mm, empty
    • 3
      FR05E - Steel enclosure, Univers, IP55, CL1, 1550x1300x275 mm
      FR05E
      Steel enclosure, Univers, IP55, CL1, 1550x1300x275 mm
    • 4
      FR43E - Steel enclosure, Univers, IP55, CL1, 650x800x275 mm
      FR43E
      Steel enclosure, Univers, IP55, CL1, 650x800x275 mm
    • 5
      FR31E - Steel enclosure, Univers, IP55, CL1, 500x300x275 mm
      FR31E
      Steel enclosure, Univers, IP55, CL1, 500x300x275 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland