The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Univers wall cabinets
    • FR43E
    catalog.pageproduct.product.info.ean
    3250610702451
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Univers wall cabinets

    Steel enclosure, Univers, IP55, CL1, 650x800x275 mm FR43E

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Steel enclosure, Univers, IP55, CL1, 650x800x275 mm

    FR43E

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

  • product.page.accessories.see-more (21)
    • Mounting plate for distri­bu­tion board 4 product.page.accessories.products-available
    • Insert for lock system 1 product.page.accessories.products-available
    • Lock system 6 product.page.accessories.products-available
    • Docu­ment holder 2 product.page.accessories.products-available
    • Cable gland 1 product.page.accessories.products-available
    • Base/­base element 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Mounting plate for distri­bu­tion board
    • Insert for lock system
    • Lock system
    • Docu­ment holder
    • Cable gland
    • Base/­base element
    • Door/­op­er­ating panel
    • Mounting accessories
    • Gland plate for enclosure
    • DIN rail
    • Compon­ents for arrange­ment/baying system
    • Compon­ents for wiring, cable entry and cable fixing
    • FL408A

      Steel mounting plate, Orion.Plus, 480x343 mm

      €0.00  / *
    • FL407A

      Steel mounting plate, Orion.Plus, 480x243 mm

      €0.00  / *
    • FL404A

      Steel mounting plate, Orion.Plus, 330x243 mm

      €0.00  / *
    • FL402A

      Steel mounting plate, Orion.Plus, 280x193 mm

      €0.00  / *
    • FZ537PB

      Push Button Insert for sealing handle lock univers FZ537

      €0.00  / *
    • FZ537

      Rotary and sealing handle lock, Univers

      €0.00  / *
    • FZ519

      Euro-profile cylinder 405 for swing lever FZ537

      €0.00  / *
    • FZ506

      Euro-profile cylinder 1242E for swing lever FZ537

      €0.00  / *
    • MES-PHZ4K8

      Profile half cylinder square 8mm

      €0.00  / *
    • MES-PHZ3K7

      Profile half cylinder triangular 7mm

      €0.00  / *
    • MES-PHZDB3

      Profile half cylinder double-bit 3mm

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *
    • VZ020M

      Cable gland, vector, IP65, M20, plastic

      €0.00  / *
    • FZ643A

      Plinth, Univers, H200 800x275 mm

      €0.00  / *
    • FZ043R

      Door, Univers, IP55, H650 W800 mm

      €0.00  / *
    • FZ829

      Wall fixation lugs, Univers

      €0.00  / *
    • FZ422

      Metal cable entry plate CL1, Univers, IP55 230x120 mm

      €0.00  / *
    • UN04A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 600mm, 2 pieces

      €0.00  / *
    • FZ721A

      Horizontal coupling kit, Univers, L275 mm

      €0.00  / *
    • FZ773A

      Adapter for vertical connection of 800mm wide FR/FS enclosures

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      650 mm
    • Width
      800 mm
    • Depth
      275 mm
    • Thick­ness of side­wall
      1.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Without lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      3
    • Number of flange plate open­ings
      6
    • Number of rows
      4
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      catalog.pageproduct.attribute_boolean.no
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      800 A
    Voltage
    • Nominal voltage
      690 - 690 V

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FR43E
    PDF
    RoHS report FR43E
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div FR43E

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet FR43E

      Steel enclosure, Univers, IP55, CL1, 650x800x275 mm

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      catalog.pagelevel.alt_image.img

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      FP64TN2 - Enclosure, univers, IP44, CL 1, 950x1050x205mm, empty
      FP64TN2
      Enclosure, univers, IP44, CL 1, 950x1050x205mm, empty
    • 2
      FP52TN2 - Enclosure, univers, IP44, CL 1, 800x550x205mm, empty
      FP52TN2
      Enclosure, univers, IP44, CL 1, 800x550x205mm, empty
    • 3
      FP93TN2 - Enclosure, univers, IP44, CL 1, 1400x800x205mm, empty
      FP93TN2
      Enclosure, univers, IP44, CL 1, 1400x800x205mm, empty
    • 4
      FR45E - Steel enclosure, Univers, IP55, CL1, 650x1300x275 mm
      FR45E
      Steel enclosure, Univers, IP55, CL1, 650x1300x275 mm
    • 5
      FP74TN2 - Enclosure, univers, IP44, CL 1, 1100x1050x205mm, empty
      FP74TN2
      Enclosure, univers, IP44, CL 1, 1100x1050x205mm, empty

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland