Me. cable gland pl., Univers, 230x120mm • FZ422 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ422

Metal cable entry plate CL1, Univers, IP55 230x120 mm

FZ422

  • Distri­bu­tion systems

Metal cable entry plate CL1, Univers, IP55 230x120 mm FZ422

EAN
3250612764228
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    5 mm
  • Width
    232 mm
  • Depth
    120 mm
Archi­tec­ture
  • Has pre stamping
    No
Mater­ials
  • Material
    Steel
  • Treat­ment
    Powder coated
  • RAL code
    7035
  • Colour
    Light grey

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

PEP document en-GB 2024-11-15
PDF
242,30 kB
REACH declaration FZ422 (english)
PDF
103,10 kB

Downloads

  • Product image

    Image FZ422  | Hager

    Product Image FZ422

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-26

    PDF
    360,17 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-26

    PDF
    348,14 kB
    Image Declaration of conformity International 2024-02-15  | Hager

    Declaration of conformity International 2024-02-15

    PDF
    393,09 kB
    Image Declaration of conformity International 2024-02-15  | Hager

    Declaration of conformity International 2024-02-15

    PDF
    380,56 kB
    Image Declaration of conformity en-GB 2024-09-17  | Hager

    Declaration of conformity en-GB 2024-09-17

    PDF
    399,41 kB
    Image Declaration of conformity en-GB 2024-09-17  | Hager

    Declaration of conformity en-GB 2024-09-17

    PDF
    394,42 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ441N - cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
    FZ441N
    cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
  • 2
    FZ442N - cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
    FZ442N
    cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
  • 3
    FZ443N - cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
    FZ443N
    cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
  • 4
    FZ444N - cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
    FZ444N
    cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
  • 5
    FZ445N - cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010
    FZ445N
    cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland