JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
You have to log in with your myHager profile to see prices and to order.
You need to be logged into your myHager account to create product lists
cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
Kit,universN,300x250mm, with busbar 50mm, 4x 25x4mm, vertical
Cable entry plate, univers, for IP44/54 enclosures, metal
Cable entry plate,univers, for sealed area, with cut-outs, IP44/54
Cable entry plate,univers, for not sealed area, for perforation, IP44/54
Cable entry plate,univers, for enclosure IP44 / IP54, back side, D160 / 205 mm
Metal cable entry plate CL1, Univers, with 15 holes 225x85 mm
Metal cable entry plate CL1, Univers, with 11 holes 225x85 mm
Door, univers, right, transparent, for enclosure H:650xW:550mm
Heaters, quadro.system, 15 W 230 V AC/DC
Heaters, quadro.system, 30 W 230 V AC/DC
Thermostat, quadro.system, 10 A 230 V AC
Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54
Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
Lock, univers, square 7mm, with 1 key, for enclosure IP44/54
Lock,univers, knob handle, cylinder Nr.1333, with 2 keys, for encl. IP44/IP54
Lock,univers, pawl rod handle, with lock-Nr.1333, with 2 keys, IP44/IP54
Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54
Door shield with handle, for enclosure univers IP44
Color spray, 150ml RAL 9010
Cable gland, M50, with counter nut, for lateral cable insert
PE cable,universN,25mm², 300mm, both cable shoe 6mm / 8mm
Flexible adapter,univers, for lateral connection of FP to cable spreader box
Cable entry plate,univers,CL1,IP44/54,6xM16,2xM20,2xM16/25,1xM25/40/50
Cable entry plate,univers, CL 1, IP44/54 15 x M16 and 4 x M20 precuts
Cable entry plate, univers, CL 1, IP44/54, without precuts
Cable strain relief rail, univers, 1 section, C-profile 30x15x100mm, slot 16mm
Document holder, metal, with screws for door mounting
Document holder, glued, DIN A4
Document holder, adhesive, DIN A5
Document holder, magnetic, DIN A4
Document holder, transparent, DIN A4, adhesive
Document holder, plastic, DIN A4, adhesive
Associaton kit univers, vertical, for enclosures 3-sections D:160/205mm,Quickset
Connection set, univers Z, for enclosure connection IP44/54 horizontal
Wall fixation rail, univers, 2m, for enclosure IP44 / IP54
Mounting brackets, univers, for enclosure IP44/IP54, outside
Carrier rail, universN, simple
Busbar, univers Z, CU 12x5 mm, 1-panel
Busbar, univers Z, CU 12x5 mm, 2-panel
Steel mounting plate, Orion.Plus, 230x143 mm
Steel mounting plate, Orion.Plus, 280x193 mm
Steel mounting plate, Orion.Plus, 280x243 mm
Steel mounting plate, Orion.Plus, 330x243 mm
Steel mounting plate, Orion.Plus, 380x243 mm
Steel mounting plate, Orion.Plus, 380x343 mm
Steel mounting plate, Orion.Plus, 480x243 mm
Steel mounting plate, Orion.Plus, 480x343 mm
Steel mounting plate, Orion.Plus, 480x443 mm
DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
Carrier rails, univers,for enclosures ex depth = 160mm, L = 300mm, 2 pieces
Carrier rails, univers,for enclosures ex depth = 160mm, L = 600mm, 2 pieces
Carrier rails, univers,for enclosures ex depth = 160mm, L = 900mm, 2 pieces
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Product Image FP43TN2
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-14