Plinth, Univers, H200 550x275 mm FZ642A
EAN
3250616004368
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Components for arrangement/baying system 1 products available -
Components for wiring, cable entry and cable fixing 1 products available
Compatible products
-
Referenced by 14 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Height200 mm
-
Width550 mm
-
Depth275 mm
Safety
-
Ingress Protection (IP) classIP55
Connectivity
-
Mounting typeMetal screw mounting
Installation, mounting
-
Suitable for outdoor usageNo
Materials
-
ColourJet black
-
TreatmentPowder coated
-
MaterialSteel
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet FZ642A
Plinth, Univers, H200 550x275 mm
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-14
PDF684,89 kB
More documentation