The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FZ707
    EAN
    3250612767076
    Packaging
    1 Piece

    Document holder, metal, with screws for door mounting FZ707

    Phase out product: please contact your electrical wholesaler for availability

    Related products:

    FZ794

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Document holder, metal, with screws for door mounting

    FZ707

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Colour
      Light grey
    • Trans­parent
      No
    • Material
      Metal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ707
    PDF
    RoHS report FZ707
    PDF

    Downloads

    • Product image

      Image FZ707  | Hager

      Product Image FZ707

    • Product datasheet

      Image Hager Product data sheet FZ707  | Hager

      Hager Product data sheet FZ707

      Document holder, metal, with screws for door mounting

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland