The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ757M
  • Distri­bu­tion systems

Document holder, magnetic, DIN A4 FZ757M

EAN
7611912539231
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Document holder, magnetic, DIN A4

FZ757M

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 214 products available

Referenced by

  • FR02E

    Steel enclosure, Univers, IP55, CL1, 1550x550x275 mm

    0.00 €  / *
  • FZ074R

    Door, Univers, IP55, H1100 W1050 mm

    0.00 €  / *
  • FZ075R

    Door, Univers, IP55, H1100 W1300 mm

    0.00 €  / *
  • FZ081R

    Door, Univers, IP55, H1250 W300 mm

    0.00 €  / *
  • FZ082R

    Door, Univers, IP55, H1250 W550 mm

    0.00 €  / *
  • FZ083R

    Door, Univers, IP55, H1250 W800 mm

    0.00 €  / *
  • FZ084R

    Door, Univers, IP55, H1250 W1050 mm

    0.00 €  / *
  • FZ085R

    Door, Univers, IP55, H1250 W1300mm

    0.00 €  / *
  • FZ091R

    Door, Univers, IP55, H1400 W300 mm

    0.00 €  / *
  • FZ092R

    Door, Univers, IP55, H1400 W550 mm

    0.00 €  / *
  • FZ093R

    Door, Univers, IP55, H1400 W800 mm

    0.00 €  / *
  • FZ094R

    Door, Univers, IP55, H1400 W1050 mm

    0.00 €  / *
  • FZ095R

    Door, Univers, IP55, H1400 W1300 mm

    0.00 €  / *
  • FR01E

    Steel Steel enclosure, Univers, IP55, CL1, 1550x300x275 mm

    0.00 €  / *
  • FP33TN2

    Enclosure, univers, IP44, Protecion class 1, 500x800x205mm, empty

    0.00 €  / *
  • FR12E2

    Steel enclosure, Univers, IP55, CL1, 1700x550x275 mm, plinth H200 mm

    0.00 €  / *
  • FP31TN2

    Enclosure, univers, IP44, Protecion class 1, 500x300x205mm, empty

    0.00 €  / *
  • FP32TN2

    Enclosure, univers, IP44, Protecion class 1, 500x550x205mm, empty

    0.00 €  / *
  • FR11E2

    Steel enclosure, Univers, IP55, CL1, 1700x300x275 mm, plinth H200 mm

    0.00 €  / *
  • FP34TN2

    Enclosure, univers, IP44, CL1, 500x1050x205mm, empty

    0.00 €  / *

Technical properties

Mater­ials
  • Trans­parent
    Yes
  • Material
    Polyvinyl­chloride (PVC)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration FZ757M
PDF
Hager RoHS report FZ757M
PDF

Downloads

  • Product image

    Image FZ757M  | Hager

    Product Image FZ757M

  • Product datasheet

    Image Hager Product data sheet FZ757M  | Hager

    Hager Product data sheet FZ757M

    Document holder, magnetic, DIN A4

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland