The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • ZM11C
    catalog.pageproduct.product.info.ean
    3250617730112
    catalog.pageproduct.product.info.packqty
    20 catalog.pageproduct.product_base_unit_pieces.span

    Busbar, univers Z, CU 12x5 mm, 1-panel ZM11C

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Busbar, univers Z, CU 12x5 mm, 1-panel

    ZM11C

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current IN
      250 A
    Dimen­sions
    • Width/thick­ness busbar
      5 - 5 mm
    • Height busbar
      12 mm
    • Busbar length
      250 mm
    Equip­ment
    • Number of section in width
      1
    • With teeth
      catalog.pageproduct.attribute_boolean.yes
    • Type of busbar
      Flat
    Mater­ials
    • Material
      Copper, Old copper

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - universZ Meterplate complete (english)
    PDF
    3,39 MB
    REACH declaration ZM11C
    PDF
    RoHS report ZM11C
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div ZM11C

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet ZM11C

      Busbar, univers Z, CU 12x5 mm, 1-panel

      PDF
    catalog.pageproduct.showmore_documents.button

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland