The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FZ890N
    EAN
    3250612779130
    Packaging
    1 Piece

    Wall fixation rail, univers, 2m, for enclosure IP44 / IP54 FZ890N

    Phase out product: please contact your electrical wholesaler for availability

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall fixation rail, univers, 2m, for enclosure IP44 / IP54

    FZ890N

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      45 mm
    • Width
      8 mm
    • Depth
      2,100 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ890N
    PDF
    RoHS report FZ890N
    PDF

    Downloads

    • Product image

      Image FZ890N  | Hager

      Product Image FZ890N

    • Product datasheet

      Image Hager Product data sheet FZ890N  | Hager

      Hager Product data sheet FZ890N

      Wall fixation rail, univers, 2m, for enclosure IP44 / IP54

      PDF
    • Installation manual

      Image Installation manual International 2024-05-14  | Hager

      Installation manual International 2024-05-14

      PDF
      3,91 MB
    • Handbook

      Image Handbook en-GB 2023-03-30  | Hager

      Handbook en-GB 2023-03-30

      Handbook en-GB 2016-02-10

      PDF
      23,14 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland