Busbar, univers Z, CU 12x5 mm, 2-panel • ZM12C | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Busbar
  • ZM12C

Busbar, univers Z, CU 12x5 mm, 2-panel

ZM12C

  • Distri­bu­tion systems

Busbar, univers Z, CU 12x5 mm, 2-panel ZM12C

EAN
3250617730129
Packaging
20 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    250 A
Dimen­sions
  • Width/thick­ness busbar
    5 - 5 mm
  • Height busbar
    12 mm
  • Busbar length
    500 mm
Equip­ment
  • Number of section in width
    2
  • With teeth
    Yes
Mater­ials
  • Material
    Copper, Old copper

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

PEP - universZ Meterplate complete (english)
PDF
3,39 MB
REACH declaration ZM12C (english)
PDF
103,10 kB
RoHS declaration ZM12C (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    K171UK -
    K171UK
    Single Phase 24 Prong Busbar 100A
  • 2
    KB163I - Busbar 1P prong 10mm² 13M
    KB163I
    Busbar 1P prong 10mm² 13M
  • 3
    KB163P - Insulated busbar 1P 63A prong 10mm² brown 13M
    KB163P
    Insulated busbar 1P 63A prong 10mm² brown 13M
  • 4
    KB190B - Insulated busbar 1P 100A prong 20mm²  57M
    KB190B
    Insulated busbar 1P 100A prong 20mm² 57M
  • 5
    KB190C - Insulated busbar 1P 100A prong 20mm²  24M
    KB190C
    Insulated busbar 1P 100A prong 20mm² 24M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland