The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FZ850M
    EAN
    3250612779291
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Cable gland, M50, with counter nut, for lateral cable insert FZ850M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable gland, M50, with counter nut, for lateral cable insert

    FZ850M

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      60 mm
    • Spanner width in mm
      60 mm
    • Depth
      30 mm
    • Thread length
      18 mm
    Mater­ials
    • Material
      Poly­amide (PA)
    • RAL code
      7035
    Equip­ment
    • With locknut
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FZ850M
    PDF
    RoHS report FZ850M
    PDF

    Downloads

    • Product image

      Image FZ850M  | Hager

      Product Image FZ850M

    • Product datasheet

      Image Hager Product data sheet FZ850M  | Hager

      Hager Product data sheet FZ850M

      Cable gland, M50, with counter nut, for lateral cable insert

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FZ643A - Plinth, Univers, H200 800x275 mm
      FZ643A
      Plinth, Univers, H200 800x275 mm
    • 2
      UN11A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  1650mm, 2 pieces
      UN11A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 1650mm, 2 pieces
    • 3
      FZ641A - Plinth, Univers, H200 300x275 mm
      FZ641A
      Plinth, Univers, H200 300x275 mm
    • 4
      FZ642A - Plinth, Univers, H200 550x275 mm
      FZ642A
      Plinth, Univers, H200 550x275 mm
    • 5
      FZ645A - Plinth, Univers, H200 1300x275 mm
      FZ645A
      Plinth, Univers, H200 1300x275 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland