The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Spare parts and accessories
    • Spare parts for char­ging stations
    • XVS301
    EAN-Nr.
    3250610145173
    Packaging
    1 piece
    • Spare parts for char­ging stations

    Split-core Current Transformer 100A XVS301

    Price
    £24.80
    / piece *
    £24.80
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Split-core Current Transformer 100A

    XVS301

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Material
      Steel, Aluminium, Plastic
    • Colour
      Black
    Cable
    • Cable length
      5 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration XVS301
    PDF
    RoHS report XVS301
    PDF

    Downloads

    • Product image

      Image XVS301  | Hager

      Product Image XVS301

    • Product datasheet

      Image Hager Product data sheet XVS301  | Hager

      Hager Product data sheet XVS301

      Split-core Current Transformer 100A

      PDF
    • Manual

      Image Manual International 2026-01-05  | Hager

      Manual International 2026-01-05

      PDF
      208,52 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      XVS120 - Cover plate Graphite black RAL9011 [socket]
      XVS120
      Cover plate Graphite black RAL9011 [socket]
      Price
      £45.87
      / piece *
      £45.87
      / piece *
    • 2
      XVS300 - Metering board 1-ph/3-ph for EVCS
      XVS300
      Metering board 1-ph/3-ph for EVCS
      Price
      £43.87
      / piece *
      £43.87
      / piece *
    • 3
      XVS110 - Sealing cover +  HMI [socket] for witty
      XVS110
      Sealing cover + HMI [socket] for witty
      Price
      £57.33
      / piece *
      £57.33
      / piece *
    • 4
      XVS111 - Sealing cover +  HMI [attached cable] for witty
      XVS111
      Sealing cover + HMI [attached cable] for witty
      Price
      £51.60
      / piece *
      £51.60
      / piece *
    • 5
      XVS203 - Attached cable 6.5 m 7kW
      XVS203
      Attached cable 6.5 m 7kW
      Price
      £172.00
      / piece *
      £172.00
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68