The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta IP66
    • FCU
    • WXPSSU83FO
    The Hager 4 Pin Plug-in Ceiling Rose (Pre-wired Plug, Socket and Cover) provides a quick, safe way to connect luminaires. Rated at 6 A with 4 poles, it supports live, neutral, earth and emergency. The plug-in connector ensures secure, tool-free installation and easy maintenance, including on-load. Ideal for commercial lighting circuits both new and refurb. This variant features a factory wired plug with 5m, LS0H, 4 core, 1mm² flexible cable with crimped free ends.
    EAN-Nr.
    3250617260114
    Packaging
    1 piece
    • FCU

    Device connection cable 4-pole 6A 240V 4x1mm² 5m LS0H plug to free end WXPSSU83FO

    Price
    £77.73
    / piece *
    £77.73
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Device connection cable 4-pole 6A 240V 4x1mm² 5m LS0H plug to free end

    WXPSSU83FO

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      13 A
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Light grey
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP66
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    Texts
    • Install­a­tion mode
      For surface mounting
    • Protec­tion
      To protect down­stream loads

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Switch S3 + outlet type 13 (kallysto.line KLK front kit -White) (English)
    PDF
    21,98 MB
    REACH declaration WXPSSU83FO
    PDF
    RoHS report WXPSSU83FO
    PDF

    Downloads

    • Product image

      Image WXPSSU83FO  | Hager

      Product Image WXPSSU83FO

    • Product datasheet

      Image Hager Product data sheet WXPSSU83FO  | Hager

      Hager Product data sheet WXPSSU83FO

      IP66 13A Double Pole Switched Fused Connection Unit with Flex Outlet

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Technical brochures

      Image Sollysta IP66 Brochure  | Hager

      Sollysta IP66 Brochure

      <b>For the toughest environments</b><br>Manufactured from a tough, durable thermoplastic, the Sollysta IP66 range is ideal for indoor and outdoor applications where wiring accessories may be vulnerable to the potentially harmful effects of dust or water ingress.

      PDF
      841,31 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-16

      PDF
      563,08 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-28

      PDF
      159,22 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      151,80 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-16

      PDF
      623,65 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68