The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WRSS82BSB-USBAC
    Hager 13A 2-Gang Double Pole Switched Socket with USB A & C ports combines a premium brushed stainless steel finish, black insert and matching metal rockers for a modern look. USB charging up to 3A with intelligent charging delivers fast, efficient power. Double-pole switching, dual earth terminals and advanced shutter protection enhance safety, while inline terminals and captive screws allow quick, secure installation.
    EAN-Nr.
    3250617122061
    Packaging
    1 piece
    • Socket Outlets

    2G Switched Socket 13A with USB A+C Brushed Stainless Steel Black Flush Mount WRSS82BSB-USBAC

    Price
    £103.47
    / piece *
    £103.47
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Surface finish
    Glossy
    Glossy
    Glossy, Matt
    Glossy, Matt
    Matt
    Matt

    2G Switched Socket 13A with USB A+C Brushed Stainless Steel Black Flush Mount

    WRSS82BSB-USBAC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      18 mm
    • Built-in depth flush-­mounted boxes
      25 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    • Connect­or/plug type USB
      A+C
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WRSS82BSB-USBAC
    PDF
    RoHS report WRSS82BSB-USBAC
    PDF

    Downloads

    • Product image

      Image WRSS82BSB-USBAC  | Hager

      Product Image WRSS82BSB-USBAC

    • Product datasheet

      Image Hager Product data sheet WRSS82BSB-USBAC  | Hager

      Hager Product data sheet WRSS82BSB-USBAC

      DP Switched Socket 13A 2G USB A+C ports Brushed Steel Black Raised

      PDF
    • Installation manual

      Image Installation manual en-GB 2023-05-16  | Hager

      Installation manual en-GB 2023-05-16

      PDF
      914,33 kB
    • Product data sheet

      Image WxSS82xxx-USBAC_Decorative_Datasheet.pdf  | Hager

      WxSS82xxx-USBAC_Decorative_Datasheet.pdf

      Product data sheet en-GB 2022-05-25

      PDF
      267,03 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      512,00 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      980,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      302,67 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-07-11

      PDF
      331,83 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      340,20 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      362,86 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      354,70 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      312,33 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRSS82PSW - 13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      WRSS82PSW
      13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £33.42
      / piece *
      £33.42
      / piece *
    • 2
      WFSS82BSW - 13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      WFSS82BSW
      13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      Price
      £54.08
      / piece *
      £54.08
      / piece *
    • 3
      WFSO100BSW - 115/230V Shaver Outlet Brushed Steel White Insert
      WFSO100BSW
      115/230V Shaver Outlet Brushed Steel White Insert
      Price
      £205.00
      / piece *
      £205.00
      / piece *
    • 4
      WRS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WRS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
      Price
      £38.85
      / piece *
      £38.85
      / piece *
    • 5
      WRSO100BSW - 115/230V Shaver Outlet Brushed Steel White Insert
      WRSO100BSW
      115/230V Shaver Outlet Brushed Steel White Insert
      Price
      £125.53
      / piece *
      £125.53
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68