The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WRSO100BSB
    EAN
    5015654744519
    VPE
    1 piece
    • Socket Outlets

    115/230V Shaver Outlet Brushed Steel Black Insert WRSO100BSB

    Price
    £125.53
    / piece *
    £125.53
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    115/230V Shaver Outlet Brushed Steel Black Insert

    WRSO100BSB

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Mater­ials
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Voltage
    • Output voltage
      115 - 230 V

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WRSO100BSB
    PDF
    RoHS report WRSO100BSB
    PDF

    Downloads

    • Product image

      Image WRSO100BSB  | Hager UK

      Product Image WRSO100BSB

    • GeneratedProductDatasheet

      Image Hager Product data sheet WRSO100BSB  | Hager UK

      Hager Product data sheet WRSO100BSB

      115/230V Shaver Outlet Brushed Steel Black Insert

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      316,11 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      225,44 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      211,47 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      119,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,43 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFSS81PSW - 13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      WFSS81PSW
      13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £43.16
      / piece *
      £43.16
      / piece *
    • 2
      WFSO100BSW - 115/230V Shaver Outlet Brushed Steel White Insert
      WFSO100BSW
      115/230V Shaver Outlet Brushed Steel White Insert
      Price
      £205.00
      / piece *
      £205.00
      / piece *
    • 3
      WRS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WRS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
      Price
      £38.85
      / piece *
      £38.85
      / piece *
    • 4
      WRSS82PSW - 13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      WRSS82PSW
      13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £33.42
      / piece *
      £33.42
      / piece *
    • 5
      WFSS82BSW - 13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      WFSS82BSW
      13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      Price
      £54.08
      / piece *
      £54.08
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68