The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Commu­nic­a­tion Tech­no­logy
    • WRRJ45PSW
    EAN-Nr.
    5015654743635
    Packaging
    1 piece
    • Commu­nic­a­tion Tech­no­logy

    RJ45 Socket Polished Steel White Insert WRRJ45PSW

    Price
    £38.35
    / piece *
    £38.35
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 Socket Polished Steel White Insert

    WRRJ45PSW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Equip­ment
    • Number of outputs
      1
    • With hinged lid
      No
    Connec­tion
    • Connect­or/plug type
      UAE/IAE (ISDN)
    Mater­ials
    • Colour
      Silver
    • Material
      Stain­less steel
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Outlet
      With straight outlet
    • Protec­tion
      With dust protec­tion slider
    • Type of connec­tion
      With IDC terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WRRJ45PSW
    PDF
    RoHS report WRRJ45PSW
    PDF

    Downloads

    • Product image

      Image WRRJ45PSW  | Hager

      Product Image WRRJ45PSW

    • Product datasheet

      Image Hager Product data sheet WRRJ45PSW  | Hager

      Hager Product data sheet WRRJ45PSW

      RJ45 Socket Polished Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      390,67 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      399,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WRDXBSW - TV & FM/DAB Outlet Brushed Steel White Insert
      WRDXBSW
      TV & FM/DAB Outlet Brushed Steel White Insert
      Price
      £41.17
      / piece *
      £41.17
      / piece *
    • 2
      WRRJ45BSW - RJ45 Socket Brushed Steel White Insert
      WRRJ45BSW
      RJ45 Socket Brushed Steel White Insert
      Price
      £37.98
      / piece *
      £37.98
      / piece *
    • 3
      WRTVFBSW - Single Co-ax TV Outlet Female Brushed Steel White Insert
      WRTVFBSW
      Single Co-ax TV Outlet Female Brushed Steel White Insert
      Price
      £22.37
      / piece *
      £22.37
      / piece *
    • 4
      WRSATBSB - F Type Satellite Outlet Brushed Steel Black Insert
      WRSATBSB
      F Type Satellite Outlet Brushed Steel Black Insert
      Price
      £26.23
      / piece *
      £26.23
      / piece *
    • 5
      WRBTSBSW - Secondary Telephone Socket Brushed Steel White Insert
      WRBTSBSW
      Secondary Telephone Socket Brushed Steel White Insert
      Price
      £31.86
      / piece *
      £31.86
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68