13A FCU Unswitched with Flex Outlet White WPSU83FOW
EAN-Nr.
3250617262040
Packaging
10 PCEs
Price
£32.89
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Rated current13 A
Fuse
-
Fusewith ceramic fine fuse F 13A
Dimensions
-
Height86 mm
-
Width86 mm
Materials
-
Colourwhite
-
Materialmetal
Cable
-
Wiringwith double earth connection
Scope of delivery
-
Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Standards
-
StandardBS 1363-4
Safety
-
Protectionto protect downstream loads
Downloads
-
Product image
-
Catalogue
Hager Wiring Accessories Catalogue
Hager Wiring Accessories Catalogue
PDF3 MB -
Declaration of conformity
EU Declaration of conformity for WPSU83FOW
Declaration
PDF308 KBEU Declaration of conformity for WPSU83FOW
Declaration
PDF256 KBEU Declaration of conformity for WPSU83FOW
Declaration
PDF263 KB -
RoHS report
Pollutant guidelines for WPSU83FOW
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WPSU83FOW
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation