13A FCU Switched with LED Indicator and Flex Outlet White WPSSU83FONW

EAN-Nr.
3250617262002
Packaging
10 PCEs
Price
£40.00
/ piece *

Technical characteristics

Configuration
  • Switch mode
    2pole
Main electrical features
  • Rated current
    13 A
Dimensions
  • Depth
    30.3 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
  • Material
    Steel
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Safety
  • Protection
    to protect downstream loads
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.