13A FCU Switched with Flex Outlet & Back Box without Knockouts White WPSSU83FOBW

EAN-Nr.
3250617261975
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Rated current
    13 A
Fuse
  • Fuse
    with ceramic fine fuse F 13A
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    white  
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Safety
  • Protection
    to protect downstream loads
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.