DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box with KO WPSS82BKO-USBAC

EAN-Nr.
3250617122030
Packaging
5 PCEs
Price
£96.89
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    230 V
  • Rated voltage
    220…230 V AC
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Colour
    grey
  • Material
    Steel
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.